CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
576 - 600 of 733 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 1.625 in N/A Blue Thermoset (Polymer) N/A SUC209-26/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.625 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.625 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.625 in N/A Blue Thermoset (Polymer) N/A SUC209-26/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.625 in N/A Blue Thermoset (Polymer) N/A SUC209-26/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.625 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.625 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.6875 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.6875 in N/A Hygienic Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
576 - 600 of 733 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »