CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
76 - 100 of 709 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
76 - 100 of 709 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »