CAD (0)
▾
Corrosion-Resistant Inserts – Poly-Round® with Locking Sleeve
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Clear
Filter
DoubleLock® Style
Bearing Style
Bore Size (in)
Bore Size (mm)
O.D. (D) (mm)
O.D. (D) (in)
Locking Sleeve Width B1 (mm)
Locking Sleeve Width B1 (in)
Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| ONU4LK205-14 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 0.875 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| PAU4LK205-14 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 0.875 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| QFU4LK205-14 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 0.875 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| QFU4LKHE205-14 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 0.875 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A
|
| QFU4LKHV205-14 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 0.875 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FAU4LKHE205-15 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A
|
| FAU4LKHV205-15 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FEU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| NAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| ONU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| PAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| QFU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| QFU4LKHE205-15 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A
|
| QFU4LKHV205-15 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 0.9375 in | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FAU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FAU4LKHE205 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A
|
| FAU4LKHV205 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FEU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| NAU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| ONU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| PAU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| QFU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| QFU4LKHE205 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A
|
| QFU4LKHV205 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 25 mm | O.D. (D) N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|