CAD (0)
  • Cart is empty

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

126 - 150 of 336 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Total Width (in)

Total Width (mm)

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1.25 in N/A QF – High Temp N/A QFU4LKHV207-20 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1.3125 in N/A FA – Food Safe (US) N/A FAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.3125 in N/A FA – Food Safe (US) N/A FAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.3125 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.3125 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.3125 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.3125 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.3125 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.3125 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.3125 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.3125 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.3125 in N/A QF – High Temp N/A QFU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.3125 in N/A QF – High Temp N/A QFU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.3125 in N/A QF – High Temp N/A QFU4LKHE207-21 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1.3125 in N/A QF – High Temp N/A QFU4LKHV207-21 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1.375 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.375 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.375 in N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.375 in N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.375 in N/A NA – Food Safe N/A NAU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.375 in N/A NA – Food Safe N/A NAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.375 in N/A ON – Metal detectable N/A ONU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.375 in N/A ON – Metal detectable N/A ONU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.375 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.375 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
126 - 150 of 336 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »