CAD (0)
▾
Corrosion-Resistant Tapped Base Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKATBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKATBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBTBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBTBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEATBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHEATBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVATBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVATBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKSTB209 | Bore Size N/A 45.000 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKATBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKATBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBTBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBTBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSTB209 | Bore Size N/A 45.000 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKATBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKATBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBTBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBTBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSTB209 | Bore Size N/A 45.000 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKATBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKATBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBYM209 | Bore Size N/A 45.000 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTB209 | Bore Size N/A 45.000 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBY209 | Bore Size N/A 45.000 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|