CAD (0)
  • Cart is empty

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

301 - 325 of 831 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Machined Stainless Steel N/A Standard N/A
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Machined Stainless Steel N/A Standard N/A
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 30 mm N/A QF – Food Safe N/A QFU4LKHE206 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 30 mm N/A QF – Food Safe N/A QFU4LKHV206 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Machined Stainless Steel N/A Standard N/A
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A Standard N/A
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LKHE206-19 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LKHV206-19 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.1875 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
N/A 1.1875 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
N/A 1.1875 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.1875 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1.1875 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1.1875 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
301 - 325 of 831 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »