CAD (0)
  • Cart is empty

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

151 - 175 of 831 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 0.9375 in N/A QF – High Temp N/A QFU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 0.9375 in N/A QF – Food Safe N/A QFU4LKHE205-15 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 0.9375 in N/A QF – Food Safe N/A QFU4LKHV205-15 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 0.9375 in N/A QF – High Temp N/A QFU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 0.9375 in N/A QF – High Temp N/A QFU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
N/A 0.9375 in N/A QF – High Temp N/A QFU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
N/A 25 mm N/A FA – Food Safe (US) N/A FAU4LK205 N/A Machined Stainless Steel N/A Standard N/A
N/A 25 mm N/A FA – Food Safe (US) N/A FAU4LK205 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 25 mm N/A FA – Food Safe (US) N/A FAU4LK205 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 25 mm N/A FA – Food Safe (US) N/A FAU4LKHE205 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 25 mm N/A FA – Food Safe (US) N/A FAU4LKHV205 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 25 mm N/A FA – Food Safe (US) N/A FAU4LK205 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 25 mm N/A FA – Food Safe (US) N/A FAU4LK205 N/A Machined Stainless Steel N/A Standard N/A
N/A 25 mm N/A FA – Food Safe (US) N/A FAU4LK205 N/A Cast Stainless Steel N/A Standard N/A
N/A 25 mm N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A Machined Stainless Steel N/A Standard N/A
N/A 25 mm N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 25 mm N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 25 mm N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 25 mm N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A Machined Stainless Steel N/A Standard N/A
N/A 25 mm N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A Cast Stainless Steel N/A Standard N/A
N/A 25 mm N/A NA – Food Safe N/A NAU4LK205 N/A Machined Stainless Steel N/A Standard N/A
N/A 25 mm N/A NA – Food Safe N/A NAU4LK205 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 25 mm N/A NA – Food Safe N/A NAU4LK205 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 25 mm N/A NA – Food Safe N/A NAU4LK205 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 25 mm N/A NA – Food Safe N/A NAU4LK205 N/A Machined Stainless Steel N/A Standard N/A
151 - 175 of 831 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »