CAD (0)
  • Cart is empty

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY

Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

276 - 300 of 313 | Results Per Page | View | Unit of Measure
« 11 12 13 
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

Part Number

Bore Size

Bearing Style

Housing Material

CAD

N/A 1.625 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
N/A 1.625 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
N/A 1.625 in N/A QF – High Temp N/A Cast Stainless Steel N/A
N/A 1.6875 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
N/A 1.6875 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
N/A 1.6875 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
N/A 1.6875 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
N/A 1.6875 in N/A QF – High Temp N/A Cast Stainless Steel N/A
N/A 1.75 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
N/A 1.75 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
N/A 1.75 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
N/A 1.75 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
N/A 1.75 in N/A QF – High Temp N/A Cast Stainless Steel N/A
N/A 45.000 mm N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
N/A 45.000 mm N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
N/A 45.000 mm N/A NA – Food Safe N/A Cast Stainless Steel N/A
N/A 45.000 mm N/A ON – Metal detectable N/A Cast Stainless Steel N/A
N/A 45.000 mm N/A QF – High Temp N/A Cast Stainless Steel N/A
N/A 1.875 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
N/A 1.875 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
N/A 1.875 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
N/A 1.875 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
N/A 1.875 in N/A QF – High Temp N/A Cast Stainless Steel N/A
N/A 1.9375 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
N/A 1.9375 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
276 - 300 of 313 | Results Per Page | View | Unit of Measure
« 11 12 13