CAD (0)
  • Cart is empty

TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS


Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.

51 - 75 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 1.375 in N/A Cast Stainless Steel N/A SUC207-22-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.375 in N/A Cast Stainless Steel N/A SUC207-22-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.5 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.625 in N/A Cast Stainless Steel N/A SUC209-26-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.625 in N/A Cast Stainless Steel N/A SUC209-26-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
51 - 75 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4