CAD (0)
▾
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Set Screw Locking
Corrosion-Resistant QuiKlean® Mounted Bearings
TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFBQK207-IP69K/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFBQK207-23/F | Bore Size N/A 1.4375 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-23/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFBQK207-23/FVSL613 | Bore Size N/A 1.4375 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-23/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFBQK207-23-IP69K/F | Bore Size N/A 1.4375 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-23-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFBQK207-23-IP69K/FVSL613 | Bore Size N/A 1.4375 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-23-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFBQK207-23/F | Bore Size N/A 1.4375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-23/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFBQK207-23/FVSL525 | Bore Size N/A 1.4375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-23/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFBQK207-23/FVSL613 | Bore Size N/A 1.4375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-23/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFBQK207-23-IP69K/F | Bore Size N/A 1.4375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-23-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFBQK207-23-IP69K/FVSL613 | Bore Size N/A 1.4375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-23-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFBQK208-24/F | Bore Size N/A 1.5 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCBFBQK208-24/FVSL613 | Bore Size N/A 1.5 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCBFBQK208-24-IP69K/F | Bore Size N/A 1.5 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCBFBQK208-24-IP69K/FVSL613 | Bore Size N/A 1.5 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCSFBQK208-24/F | Bore Size N/A 1.5 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCSFBQK208-24/FVSL525 | Bore Size N/A 1.5 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCSFBQK208-24/FVSL613 | Bore Size N/A 1.5 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCSFBQK208-24-IP69K/F | Bore Size N/A 1.5 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCSFBQK208-24-IP69K/FVSL613 | Bore Size N/A 1.5 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCBFBQK208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCBFBQK208-25/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCBFBQK208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCBFBQK208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCSFBQK208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-25/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|
| SUCSFBQK208-25/FVSL525 | Bore Size N/A 1.5625 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-25/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A
|