CAD (0)
▾
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Corrosion-Resistant QuiKlean® Mounted Bearings
TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|
| SUCSFLSQK204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSFLSQK204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSFLSQK204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBFLQK205-14/F | Bore Size N/A 0.875 in | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBFLQK205-14/FVSL613 | Bore Size N/A 0.875 in | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBFLQK205-14-IP69K/F | Bore Size N/A 0.875 in | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBFLQK205-14-IP69K/FVSL613 | Bore Size N/A 0.875 in | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBFLQK205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBFLQK205-15/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBFLQK205-15-IP69K/F | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBFLQK205-15-IP69K/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBFLQK205/F | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBFLQK205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBFLQK205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBFLQK205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSFLQK205/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSFLQK205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCSFLQK205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSFLQK205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSFLQK205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSFLSQK205/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSFLSQK205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCSFLSQK205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSFLSQK205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSFLSQK205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|