CAD (0)
▾
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Corrosion-Resistant QuiKlean® Mounted Bearings
TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|
| SUCSFLQK210-IP69K/F | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSFLQK210-IP69K/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSFLQK210-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSFLQK210-32/FVSL525 | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCSFLQK210-32/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSFLQK210-32-IP69K/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSFLQK210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|