CAD (0)
▾
Cylindrical Roller Radial Bearings - Two-Row
Cylindrical Roller Bearings
NNU-1
The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
- Additional radial load-carrying capability compared to single-row product.
- Designed to ISO/DIN specified interchangeable dimensions.
- Sold as complete assembly.
NNU-1
- Outer rings with solid ribs.
- Lubrication grooves and holes on outer rings.
- One solid brass cage.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
DUR/DOR F/E |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NNU4976MAW33 | Bore (d) N/A 380 mm | O.D. (D) N/A 520 mm20.4724 in | Width (B) N/A 140 mm5.5118 in | DUR/DOR F/E N/A 426 mm16.7717 in | Static Radial Load Rating (C0) N/A 3720000 N836000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N373000 lbf | Thermal Reference Speed - Oil N/A 630 rpm | Thermal Reference Speed - Grease N/A 560 rpm |
CAD
N/A
|
| NNU4076MAW33 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0472 in | Width (B) N/A 180 mm7.0866 in | DUR/DOR F/E N/A 425 mm16.7323 in | Static Radial Load Rating (C0) N/A 5860000 N1316000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260000 N733000 lbf | Thermal Reference Speed - Oil N/A 530 rpm | Thermal Reference Speed - Grease N/A 480 rpm |
CAD
N/A
|
| NNU4176MAW33 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.4094 in | Width (B) N/A 243 mm9.5669 in | DUR/DOR F/E N/A 442 mm17.4016 in | Static Radial Load Rating (C0) N/A 8520000 N1916000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990000 N1120000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 430 rpm |
CAD
N/A
|
| NNU4980MAW33 | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 140 mm5.5118 in | DUR/DOR F/E N/A 446 mm17.5591 in | Static Radial Load Rating (C0) N/A 3920000 N882000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N384000 lbf | Thermal Reference Speed - Oil N/A 600 rpm | Thermal Reference Speed - Grease N/A 530 rpm |
CAD
N/A
|
| NNU4080MAW33 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 200 mm7.874 in | DUR/DOR F/E N/A 449 mm17.6772 in | Static Radial Load Rating (C0) N/A 7210000 N1621000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3970000 N893000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 430 rpm |
CAD
N/A
|
| NNU4180MAW33 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.5906 in | Width (B) N/A 250 mm9.8425 in | DUR/DOR F/E N/A 463 mm18.2283 in | Static Radial Load Rating (C0) N/A 9460000 N2120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Oil N/A 410 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| NNU4984MAW33 | Bore (d) N/A 420 mm | O.D. (D) N/A 560 mm22.0472 in | Width (B) N/A 140 mm5.5118 in | DUR/DOR F/E N/A 466 mm18.3465 in | Static Radial Load Rating (C0) N/A 4140000 N928000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1750000 N394000 lbf | Thermal Reference Speed - Oil N/A 560 rpm | Thermal Reference Speed - Grease N/A 500 rpm |
CAD
N/A
|
| NNU4084MAW33 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.4094 in | Width (B) N/A 200 mm7.874 in | DUR/DOR F/E N/A 469 mm18.4646 in | Static Radial Load Rating (C0) N/A 7600000 N1706000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4070000 N914000 lbf | Thermal Reference Speed - Oil N/A 430 rpm | Thermal Reference Speed - Grease N/A 400 rpm |
CAD
N/A
|
| NNU4184MAW33 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5591 in | Width (B) N/A 280 mm11.0236 in | DUR/DOR F/E N/A 497 mm19.5669 in | Static Radial Load Rating (C0) N/A 11420000 N2560000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6430000 N1450000 lbf | Thermal Reference Speed - Oil N/A 370 rpm | Thermal Reference Speed - Grease N/A 350 rpm |
CAD
N/A
|
| NNU4988MAW33 | Bore (d) N/A 440 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 160 mm6.2992 in | DUR/DOR F/E N/A 490 mm19.2913 in | Static Radial Load Rating (C0) N/A 5740000 N1292000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2500000 N562000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 420 rpm |
CAD
N/A
|
| NNU4088MAW33 | Bore (d) N/A 440 mm | O.D. (D) N/A 650 mm25.5906 in | Width (B) N/A 212 mm8.3465 in | DUR/DOR F/E N/A 487 mm19.1732 in | Static Radial Load Rating (C0) N/A 8180000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4530000 N1020000 lbf | Thermal Reference Speed - Oil N/A 410 rpm | Thermal Reference Speed - Grease N/A 380 rpm |
CAD
N/A
|
| NNU4188MAW33 | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3465 in | Width (B) N/A 280 mm11.0236 in | DUR/DOR F/E N/A 511 mm20.1181 in | Static Radial Load Rating (C0) N/A 11400000 N2560000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6620000 N1490000 lbf | Thermal Reference Speed - Oil N/A 370 rpm | Thermal Reference Speed - Grease N/A 340 rpm |
CAD
N/A
|
| NNU4992MAW33 | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.4094 in | Width (B) N/A 160 mm6.2992 in | DUR/DOR F/E N/A 510 mm20.0787 in | Static Radial Load Rating (C0) N/A 5540000 N1246000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2420000 N544000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 420 rpm |
CAD
N/A
|
| NNU4092MAW33 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7717 in | Width (B) N/A 218 mm8.5827 in | DUR/DOR F/E N/A 513 mm20.1969 in | Static Radial Load Rating (C0) N/A 9420000 N2120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4980000 N1120000 lbf | Thermal Reference Speed - Oil N/A 370 rpm | Thermal Reference Speed - Grease N/A 340 rpm |
CAD
N/A
|
| NNU4192MAW33 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9213 in | Width (B) N/A 300 mm11.8110 in | DUR/DOR F/E N/A 537 mm21.1417 in | Static Radial Load Rating (C0) N/A 12960000 N2920000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7440000 N1670000 lbf | Thermal Reference Speed - Oil N/A 330 rpm | Thermal Reference Speed - Grease N/A 320 rpm |
CAD
N/A
|
| NNU4996MAW33 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.5906 in | Width (B) N/A 170 mm6.6929 in | DUR/DOR F/E N/A 534 mm21.0236 in | Static Radial Load Rating (C0) N/A 6160000 N1382000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N602000 lbf | Thermal Reference Speed - Oil N/A 430 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| NNU4096MAW33 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5591 in | Width (B) N/A 218 mm8.5827 in | DUR/DOR F/E N/A 533 mm20.9843 in | Static Radial Load Rating (C0) N/A 9730000 N2189000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5090000 N1150000 lbf | Thermal Reference Speed - Oil N/A 350 rpm | Thermal Reference Speed - Grease N/A 330 rpm |
CAD
N/A
|
| NNU4196MAW33 | Bore (d) N/A 480 mm | O.D. (D) N/A 790 mm31.1024 in | Width (B) N/A 308 mm12.1260 in | DUR/DOR F/E N/A 557 mm21.9291 in | Static Radial Load Rating (C0) N/A 14260000 N3200000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8190000 N1840000 lbf | Thermal Reference Speed - Oil N/A 310 rpm | Thermal Reference Speed - Grease N/A 290 rpm |
CAD
N/A
|
| NNU49/500MAW33 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Width (B) N/A 170 mm6.6929 in | DUR/DOR F/E N/A 554 mm21.8110 in | Static Radial Load Rating (C0) N/A 6280000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N605000 lbf | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 380 rpm |
CAD
N/A
|
| NNU49/500MAW33C3 | Bore (d) N/A 500 mm | O.D. (D) N/A 670 mm26.3780 in | Width (B) N/A 170 mm6.6929 in | DUR/DOR F/E N/A 554 mm21.8110 in | Static Radial Load Rating (C0) N/A 6280000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N605000 lbf | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 380 rpm |
CAD
N/A
|
| NNU40/500MAW33 | Bore (d) N/A 500 mm | O.D. (D) N/A 720 mm28.3465 in | Width (B) N/A 218 mm8.5827 in | DUR/DOR F/E N/A 553 mm21.7717 in | Static Radial Load Rating (C0) N/A 10560000 N2380000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5550000 N1250000 lbf | Thermal Reference Speed - Oil N/A 330 rpm | Thermal Reference Speed - Grease N/A 310 rpm |
CAD
N/A
|
| NNU49/530MAW33 | Bore (d) N/A 530 mm | O.D. (D) N/A 710 mm27.9528 in | Width (B) N/A 180 mm7.0866 in | DUR/DOR F/E N/A 588 mm23.1496 in | Static Radial Load Rating (C0) N/A 8180000 N1839000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3360000 N755000 lbf | Thermal Reference Speed - Oil N/A 350 rpm | Thermal Reference Speed - Grease N/A 320 rpm |
CAD
N/A
|
| NNU40/530MAW33 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.7087 in | Width (B) N/A 250 mm9.8425 in | DUR/DOR F/E N/A 591 mm23.2677 in | Static Radial Load Rating (C0) N/A 12160000 N2740000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6330000 N1420000 lbf | Thermal Reference Speed - Oil N/A 300 rpm | Thermal Reference Speed - Grease N/A 280 rpm |
CAD
N/A
|
| NNU49/560MAW33 | Bore (d) N/A 560 mm | O.D. (D) N/A 750 mm29.5276 in | Width (B) N/A 190 mm7.4803 in | DUR/DOR F/E N/A 623 mm24.5276 in | Static Radial Load Rating (C0) N/A 8780000 N1976000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3590000 N808000 lbf | Thermal Reference Speed - Oil N/A 330 rpm | Thermal Reference Speed - Grease N/A 300 rpm |
CAD
N/A
|
| NNU49/600MAW33 | Bore (d) N/A 600 mm | O.D. (D) N/A 800 mm31.4961 in | Width (B) N/A 200 mm7.874 in | DUR/DOR F/E N/A 666 mm26.2205 in | Static Radial Load Rating (C0) N/A 10120000 N2280000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4040000 N907000 lbf | Thermal Reference Speed - Oil N/A 290 rpm | Thermal Reference Speed - Grease N/A 270 rpm |
CAD
N/A
|