CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row Standard
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 170RIN91R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RIJ91R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RIF91R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RIT91R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RU93 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1830000 N411000 lbf | Shaft Backing Shoulder Diameter N/A 205 mm8.1000 in | Housing Backing Shoulder Diameter N/A 325 mm12.8000 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RU93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RN93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RJ93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RF93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RT93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RIU93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RIN93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RIJ93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RIF93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 170RIT93R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Shaft Backing Shoulder Diameter N/A 204.7 mm8.0600 in | Housing Backing Shoulder Diameter N/A 325.4 mm12.8100 in | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 180RJ51R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 1.7323 in44 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 N97600 lbf | Shaft Backing Shoulder Diameter N/A 196 mm7.7000 in | Housing Backing Shoulder Diameter N/A 263 mm10.4000 in | Static Radial Load Rating (C0) N/A 586000 N132000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 180RU91AO774R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 863000 N194000 lbf | Shaft Backing Shoulder Diameter N/A 197 mm7.8000 in | Housing Backing Shoulder Diameter N/A 262 mm10.3000 in | Static Radial Load Rating (C0) N/A 1420000 N319000 lbf | Thermal Reference Speed - Oil N/A 1400 rpm | Thermal Reference Speed - Grease N/A 1200 rpm |
CAD
N/A
|
| 180RU51R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 1.7323 in44 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 419000 N94200 lbf | Shaft Backing Shoulder Diameter N/A 196.1 mm7.7200 in | Housing Backing Shoulder Diameter N/A 262.7 mm10.3400 in | Static Radial Load Rating (C0) N/A 560000 N126000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 180RN51R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 1.7323 in44 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 419000 N94200 lbf | Shaft Backing Shoulder Diameter N/A 196.1 mm7.7200 in | Housing Backing Shoulder Diameter N/A 262.7 mm10.3400 in | Static Radial Load Rating (C0) N/A 560000 N126000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 180RJ51R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 1.7323 in44 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 419000 N94200 lbf | Shaft Backing Shoulder Diameter N/A 196.1 mm7.7200 in | Housing Backing Shoulder Diameter N/A 262.7 mm10.3400 in | Static Radial Load Rating (C0) N/A 560000 N126000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 180RF51R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 1.7323 in44 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 419000 N94200 lbf | Shaft Backing Shoulder Diameter N/A 196.1 mm7.7200 in | Housing Backing Shoulder Diameter N/A 262.7 mm10.3400 in | Static Radial Load Rating (C0) N/A 560000 N126000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 180RT51R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 1.7323 in44 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 419000 N94200 lbf | Shaft Backing Shoulder Diameter N/A 196.1 mm7.7200 in | Housing Backing Shoulder Diameter N/A 262.7 mm10.3400 in | Static Radial Load Rating (C0) N/A 560000 N126000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 180RU91R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 833000 N187000 lbf | Shaft Backing Shoulder Diameter N/A 196.9 mm7.7500 in | Housing Backing Shoulder Diameter N/A 261.9 mm10.3100 in | Static Radial Load Rating (C0) N/A 1440000 N323000 lbf | Thermal Reference Speed - Oil N/A 1400 rpm | Thermal Reference Speed - Grease N/A 1200 rpm |
CAD
N/A
|
| 180RN91R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 833000 N187000 lbf | Shaft Backing Shoulder Diameter N/A 196.9 mm7.7500 in | Housing Backing Shoulder Diameter N/A 261.9 mm10.3100 in | Static Radial Load Rating (C0) N/A 1440000 N323000 lbf | Thermal Reference Speed - Oil N/A 1400 rpm | Thermal Reference Speed - Grease N/A 1200 rpm |
CAD
N/A
|
| 180RJ91R3 | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 833000 N187000 lbf | Shaft Backing Shoulder Diameter N/A 196.9 mm7.7500 in | Housing Backing Shoulder Diameter N/A 261.9 mm10.3100 in | Static Radial Load Rating (C0) N/A 1440000 N323000 lbf | Thermal Reference Speed - Oil N/A 1400 rpm | Thermal Reference Speed - Grease N/A 1200 rpm |
CAD
N/A
|