CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
76 - 100 of 270 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 290 mm11.4173 in N/A 2.9528 in75 mm N/A 807000 N181000 lbf N/A 207 mm8.2000 in N/A 272 mm10.7000 in N/A 1320000 N297000 lbf N/A 1300 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 290 mm11.4173 in N/A 2.9528 in75 mm N/A 807000 N181000 lbf N/A 207 mm8.2000 in N/A 272 mm10.7000 in N/A 1320000 N297000 lbf N/A 1300 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 210 mm8.3000 in N/A 281 mm11.1000 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 210 mm8.3000 in N/A 281 mm11.1000 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 210 mm8.3000 in N/A 281 mm11.1000 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.374 in85.7 mm N/A 973000 N219000 lbf N/A 210 mm8.3000 in N/A 281 mm11.1000 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
76 - 100 of 270 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »