CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row Standard
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 190RIJ91R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 973000 N219000 lbf | Shaft Backing Shoulder Diameter N/A 209.6 mm8.2500 in | Housing Backing Shoulder Diameter N/A 281 mm11.0600 in | Static Radial Load Rating (C0) N/A 1600000 N360000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 190RIF91R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 973000 N219000 lbf | Shaft Backing Shoulder Diameter N/A 209.6 mm8.2500 in | Housing Backing Shoulder Diameter N/A 281 mm11.0600 in | Static Radial Load Rating (C0) N/A 1600000 N360000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 190RIT91R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 973000 N219000 lbf | Shaft Backing Shoulder Diameter N/A 209.6 mm8.2500 in | Housing Backing Shoulder Diameter N/A 281 mm11.0600 in | Static Radial Load Rating (C0) N/A 1600000 N360000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 190RJ92R4 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217 mm8.5000 in | Housing Backing Shoulder Diameter N/A 312 mm12.3000 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RU92 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217 mm8.5000 in | Housing Backing Shoulder Diameter N/A 312 mm12.3000 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RU92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RN92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RJ92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RF92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RT92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RIU92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RIN92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RIJ92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RIF92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 190RIT92R3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 4.5 in114.3 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Shaft Backing Shoulder Diameter N/A 217.5 mm8.5600 in | Housing Backing Shoulder Diameter N/A 311.9 mm12.2800 in | Static Radial Load Rating (C0) N/A 2210000 N497000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 200RU30R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 3.2283 in82 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 924000 N208000 lbf | Shaft Backing Shoulder Diameter N/A 220 mm8.7000 in | Housing Backing Shoulder Diameter N/A 290 mm11.4000 in | Static Radial Load Rating (C0) N/A 1540000 N346000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| 200RU30 R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 3.2283 in82 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 924000 N208000 lbf | Shaft Backing Shoulder Diameter N/A 220 mm8.7000 in | Housing Backing Shoulder Diameter N/A 290 mm11.4000 in | Static Radial Load Rating (C0) N/A 1540000 N346000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1200 rpm |
CAD
N/A
|
| 200RJ91R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N238000 lbf | Shaft Backing Shoulder Diameter N/A 221 mm8.7000 in | Housing Backing Shoulder Diameter N/A 299 mm11.8000 in | Static Radial Load Rating (C0) N/A 1740000 N391000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 200RU91BO858R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N238000 lbf | Shaft Backing Shoulder Diameter N/A 221 mm8.7000 in | Housing Backing Shoulder Diameter N/A 299 mm11.8000 in | Static Radial Load Rating (C0) N/A 1740000 N391000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 200RU91CO109R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N238000 lbf | Shaft Backing Shoulder Diameter N/A 221 mm8.7000 in | Housing Backing Shoulder Diameter N/A 299 mm11.8000 in | Static Radial Load Rating (C0) N/A 1740000 N391000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 200RU91OB127R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N238000 lbf | Shaft Backing Shoulder Diameter N/A 221 mm8.7000 in | Housing Backing Shoulder Diameter N/A 299 mm11.8000 in | Static Radial Load Rating (C0) N/A 1740000 N391000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 200RU91R4 | Bore (d) N/A 200 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N238000 lbf | Shaft Backing Shoulder Diameter N/A 221 mm8.7000 in | Housing Backing Shoulder Diameter N/A 299 mm11.8000 in | Static Radial Load Rating (C0) N/A 1740000 N391000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 200RU91R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Shaft Backing Shoulder Diameter N/A 218.9 mm8.6200 in | Housing Backing Shoulder Diameter N/A 294.9 mm11.6100 in | Static Radial Load Rating (C0) N/A 1740000 N391000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 200RN91R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Shaft Backing Shoulder Diameter N/A 218.9 mm8.6200 in | Housing Backing Shoulder Diameter N/A 294.9 mm11.6100 in | Static Radial Load Rating (C0) N/A 1740000 N391000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 200RJ91R3 | Bore (d) N/A 200 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Shaft Backing Shoulder Diameter N/A 218.9 mm8.6200 in | Housing Backing Shoulder Diameter N/A 294.9 mm11.6100 in | Static Radial Load Rating (C0) N/A 1740000 N391000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|