CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row Standard
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 210RIU92R3 | Bore (d) N/A 210 mm | O.D. (D) N/A 380 mm14.9606 in | Width (B) N/A 5 in127 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1740000 N391000 lbf | Shaft Backing Shoulder Diameter N/A 239.8 mm9.4400 in | Housing Backing Shoulder Diameter N/A 350 mm13.7800 in | Static Radial Load Rating (C0) N/A 2640000 N593000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 920 rpm |
CAD
N/A
|
| 210RIN92R3 | Bore (d) N/A 210 mm | O.D. (D) N/A 380 mm14.9606 in | Width (B) N/A 5 in127 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1740000 N391000 lbf | Shaft Backing Shoulder Diameter N/A 239.8 mm9.4400 in | Housing Backing Shoulder Diameter N/A 350 mm13.7800 in | Static Radial Load Rating (C0) N/A 2640000 N593000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 920 rpm |
CAD
N/A
|
| 210RIJ92R3 | Bore (d) N/A 210 mm | O.D. (D) N/A 380 mm14.9606 in | Width (B) N/A 5 in127 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1740000 N391000 lbf | Shaft Backing Shoulder Diameter N/A 239.8 mm9.4400 in | Housing Backing Shoulder Diameter N/A 350 mm13.7800 in | Static Radial Load Rating (C0) N/A 2640000 N593000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 920 rpm |
CAD
N/A
|
| 210RIF92R3 | Bore (d) N/A 210 mm | O.D. (D) N/A 380 mm14.9606 in | Width (B) N/A 5 in127 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1740000 N391000 lbf | Shaft Backing Shoulder Diameter N/A 239.8 mm9.4400 in | Housing Backing Shoulder Diameter N/A 350 mm13.7800 in | Static Radial Load Rating (C0) N/A 2640000 N593000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 920 rpm |
CAD
N/A
|
| 210RIT92R3 | Bore (d) N/A 210 mm | O.D. (D) N/A 380 mm14.9606 in | Width (B) N/A 5 in127 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1740000 N391000 lbf | Shaft Backing Shoulder Diameter N/A 239.8 mm9.4400 in | Housing Backing Shoulder Diameter N/A 350 mm13.7800 in | Static Radial Load Rating (C0) N/A 2640000 N593000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 920 rpm |
CAD
N/A
|
| 85RIJ391 R3 | Bore (d) N/A 215.9 mm | O.D. (D) N/A 292.1 mm11.5 in | Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 326000 N73300 lbf | Shaft Backing Shoulder Diameter N/A | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 522000 N117000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1200 rpm |
CAD
N/A
|
| 220RU30R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 3.5433 in90 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1150000 N259000 lbf | Shaft Backing Shoulder Diameter N/A 241 mm9.5000 in | Housing Backing Shoulder Diameter N/A 318 mm12.5000 in | Static Radial Load Rating (C0) N/A 1950000 N438000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RU30 R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 3.5433 in90 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1150000 N259000 lbf | Shaft Backing Shoulder Diameter N/A 241 mm9.5000 in | Housing Backing Shoulder Diameter N/A 318 mm12.5000 in | Static Radial Load Rating (C0) N/A 1950000 N438000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 1000 rpm |
CAD
N/A
|
| 220RJ51 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 618000 N139000 lbf | Shaft Backing Shoulder Diameter N/A 244 mm9.6000 in | Housing Backing Shoulder Diameter N/A 326 mm12.8000 in | Static Radial Load Rating (C0) N/A 841000 N189000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|
| 220RU51AB909R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7795 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 618000 N139000 lbf | Shaft Backing Shoulder Diameter N/A 244 mm9.6000 in | Housing Backing Shoulder Diameter N/A 326 mm12.8000 in | Static Radial Load Rating (C0) N/A 840000 N189000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|
| 220RU51BO132R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7795 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 618000 N139000 lbf | Shaft Backing Shoulder Diameter N/A 244 mm9.6000 in | Housing Backing Shoulder Diameter N/A 326 mm12.8000 in | Static Radial Load Rating (C0) N/A 840000 N189000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|
| 220RU91BC1738R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7795 in | Width (B) N/A 3.874 in98.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1290000 N290000 lbf | Shaft Backing Shoulder Diameter N/A 241 mm9.5000 in | Housing Backing Shoulder Diameter N/A 329 mm13.0000 in | Static Radial Load Rating (C0) N/A 2090000 N470000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RU91OO127R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7795 in | Width (B) N/A 3.874 in98.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1290000 N290000 lbf | Shaft Backing Shoulder Diameter N/A 241 mm9.5000 in | Housing Backing Shoulder Diameter N/A 329 mm13.0000 in | Static Radial Load Rating (C0) N/A 2090000 N470000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RU91R4 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7795 in | Width (B) N/A 3.874 in98.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1290000 N290000 lbf | Shaft Backing Shoulder Diameter N/A 241 mm9.5000 in | Housing Backing Shoulder Diameter N/A 329 mm13.0000 in | Static Radial Load Rating (C0) N/A 2090000 N470000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RU51R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 612000 N138000 lbf | Shaft Backing Shoulder Diameter N/A 243.7 mm9.5900 in | Housing Backing Shoulder Diameter N/A 326.2 mm12.8400 in | Static Radial Load Rating (C0) N/A 830000 N187000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|
| 220RN51R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 612000 N138000 lbf | Shaft Backing Shoulder Diameter N/A 243.7 mm9.5900 in | Housing Backing Shoulder Diameter N/A 326.2 mm12.8400 in | Static Radial Load Rating (C0) N/A 830000 N187000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|
| 220RJ51R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 612000 N138000 lbf | Shaft Backing Shoulder Diameter N/A 243.7 mm9.5900 in | Housing Backing Shoulder Diameter N/A 326.2 mm12.8400 in | Static Radial Load Rating (C0) N/A 830000 N187000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|
| 220RF51R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 612000 N138000 lbf | Shaft Backing Shoulder Diameter N/A 243.7 mm9.5900 in | Housing Backing Shoulder Diameter N/A 326.2 mm12.8400 in | Static Radial Load Rating (C0) N/A 830000 N187000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|
| 220RT51R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 612000 N138000 lbf | Shaft Backing Shoulder Diameter N/A 243.7 mm9.5900 in | Housing Backing Shoulder Diameter N/A 326.2 mm12.8400 in | Static Radial Load Rating (C0) N/A 830000 N187000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|
| 220RU91R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 3.875 in98.425 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1290000 N289000 lbf | Shaft Backing Shoulder Diameter N/A 239.3 mm9.4200 in | Housing Backing Shoulder Diameter N/A 324.6 mm12.7800 in | Static Radial Load Rating (C0) N/A 2090000 N470000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RN91R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 3.875 in98.425 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1290000 N289000 lbf | Shaft Backing Shoulder Diameter N/A 239.3 mm9.4200 in | Housing Backing Shoulder Diameter N/A 324.6 mm12.7800 in | Static Radial Load Rating (C0) N/A 2090000 N470000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RJ91R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 3.875 in98.425 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1290000 N289000 lbf | Shaft Backing Shoulder Diameter N/A 239.3 mm9.4200 in | Housing Backing Shoulder Diameter N/A 324.6 mm12.7800 in | Static Radial Load Rating (C0) N/A 2090000 N470000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RF91R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 3.875 in98.425 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1290000 N289000 lbf | Shaft Backing Shoulder Diameter N/A 239.3 mm9.4200 in | Housing Backing Shoulder Diameter N/A 324.6 mm12.7800 in | Static Radial Load Rating (C0) N/A 2090000 N470000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RT91R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 3.875 in98.425 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1290000 N289000 lbf | Shaft Backing Shoulder Diameter N/A 239.3 mm9.4200 in | Housing Backing Shoulder Diameter N/A 324.6 mm12.7800 in | Static Radial Load Rating (C0) N/A 2090000 N470000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 930 rpm |
CAD
N/A
|
| 220RIU51R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 350 mm13.7796 in | Width (B) N/A 2.0079 in51 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 612000 N138000 lbf | Shaft Backing Shoulder Diameter N/A 243.7 mm9.5900 in | Housing Backing Shoulder Diameter N/A 326.2 mm12.8400 in | Static Radial Load Rating (C0) N/A 830000 N187000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm |
CAD
N/A
|