CAD (0)
▾
Double Concentric Four-Bolt Pillow Block
Double Concentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPR22A408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QAAPF22A115S | Bearing Number N/A 22222 | Shaft Size N/A 115 mm | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QAAPX22A115S | Bearing Number N/A 22222 | Shaft Size N/A 115 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QAAPR22A115S | Bearing Number N/A 22222 | Shaft Size N/A 115 mm | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QAAPR26A125S | Bearing Number N/A 22226 | Shaft Size N/A 125 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPF26A125S | Bearing Number N/A 22226 | Shaft Size N/A 125 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPF26A415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPX26A415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPR26A415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPF26A500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPX26A500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPR26A500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPF26A130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPX26A130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAPR26A130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|