CAD (0)
▾
Double Nut Tapered Adapter Four-Bolt Pillow Block
Double Nut Tapered Adapter Solid-Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH064K1108S | Bearing Number N/A 23164 | Shaft Size N/A 11.5 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAAPH164K1108S | Bearing Number N/A 23164 | Shaft Size N/A 11.5 in | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAA30SN64K1108S | Bearing Number N/A 23164 | Shaft Size N/A 11.5 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAA31SN64K1108S | Bearing Number N/A 23164 | Shaft Size N/A 11.5 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAAPH064K300S | Bearing Number N/A 23164 | Shaft Size N/A 300 mm | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAAPH164K300S | Bearing Number N/A 23164 | Shaft Size N/A 300 mm | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAA30SN64K300S | Bearing Number N/A 23164 | Shaft Size N/A 300 mm | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAA31SN64K300S | Bearing Number N/A 23164 | Shaft Size N/A 300 mm | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAAPH064K1115S | Bearing Number N/A 23164 | Shaft Size N/A 11.9375 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAAPH164K1115S | Bearing Number N/A 23164 | Shaft Size N/A 11.9375 in | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAA30SN64K1115S | Bearing Number N/A 23164 | Shaft Size N/A 11.9375 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAA31SN64K1115S | Bearing Number N/A 23164 | Shaft Size N/A 11.9375 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAAPH064K1200S | Bearing Number N/A 23164 | Shaft Size N/A 12 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.9 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAAPH164K1200S | Bearing Number N/A 23164 | Shaft Size N/A 12 in | Base to Center Height N/A 12.81 in325.4 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAA30SN64K1200S | Bearing Number N/A 23164 | Shaft Size N/A 12 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAA31SN64K1200S | Bearing Number N/A 23164 | Shaft Size N/A 12 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1340000 lbf5950000 N | C - Dynamic Load (Basic) N/A 898000 lbf3990000 N |
CAD
N/A
|
| TAAPH068K1207S | Bearing Number N/A 23168 | Shaft Size N/A 12 7/16 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32 in812.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 10 in254 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| TAAPH168K1207S | Bearing Number N/A 23168 | Shaft Size N/A 12 7/16 in | Base to Center Height N/A 14 in355.6 mm | Bolt Spacing Min N/A 36.75 in933.5 mm | Bolt Spacing Max N/A 38.25 in971.6 mm | Bolt Hole Spacing - Across N/A 10.75 in273.1 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| TAA30SN68K1207S | Bearing Number N/A 23168 | Shaft Size N/A 12 7/16 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| TAA31SN68K1207S | Bearing Number N/A 23168 | Shaft Size N/A 12 7/16 in | Base to Center Height N/A 13.39 in340 mm | Bolt Spacing Min N/A 31.1 in790 mm | Bolt Spacing Max N/A 32.68 in830 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| TAAPH068K1208S | Bearing Number N/A 23168 | Shaft Size N/A 12.5 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32 in812.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 10 in254 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| TAAPH168K1208S | Bearing Number N/A 23168 | Shaft Size N/A 12.5 in | Base to Center Height N/A 14 in355.6 mm | Bolt Spacing Min N/A 36.75 in933.5 mm | Bolt Spacing Max N/A 38.25 in971.6 mm | Bolt Hole Spacing - Across N/A 10.75 in273.1 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| TAA30SN68K1208S | Bearing Number N/A 23168 | Shaft Size N/A 12.5 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| TAA31SN68K1208S | Bearing Number N/A 23168 | Shaft Size N/A 12.5 in | Base to Center Height N/A 13.39 in340 mm | Bolt Spacing Min N/A 31.1 in790 mm | Bolt Spacing Max N/A 32.68 in830 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| TAAPH068K320S | Bearing Number N/A 23168 | Shaft Size N/A 320.000 mm | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32 in812.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 10 in254 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|