CAD (0)
▾
Eccentric Two-Bolt Pillow Block
Eccentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMSN18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4.41 in112 mm | Bolt Spacing Min N/A 11.42 in290 mm | Bolt Spacing Max N/A 12.87 in327 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMSN18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3.5 in | Base to Center Height N/A 4.41 in112 mm | Bolt Spacing Min N/A 11.42 in290 mm | Bolt Spacing Max N/A 12.87 in327 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMSN20J100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 12.56 in319 mm | Bolt Spacing Max N/A 14.41 in366 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMSN20J311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 12.56 in319 mm | Bolt Spacing Max N/A 14.41 in366 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMSN20J312S | Bearing Number N/A 22220 | Shaft Size N/A 3.75 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 12.56 in319 mm | Bolt Spacing Max N/A 14.41 in366 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMSN20J315S | Bearing Number N/A 22220 | Shaft Size N/A 3.9375 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 12.56 in319 mm | Bolt Spacing Max N/A 14.41 in366 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMSN20J400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 12.56 in319 mm | Bolt Spacing Max N/A 14.41 in366 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMSN22J110S | Bearing Number N/A 22222 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.51 in140 mm | Bolt Spacing Min N/A 13.07 in332 mm | Bolt Spacing Max N/A 14.37 in365 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMSN22J115S | Bearing Number N/A 22222 | Shaft Size N/A 115 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 14.45 in367 mm | Bolt Spacing Max N/A 15.75 in400 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMSN22J407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 14.45 in367 mm | Bolt Spacing Max N/A 15.75 in400 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMSN22J408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 14.45 in367 mm | Bolt Spacing Max N/A 15.75 in400 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMSN26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.83 in402 mm | Bolt Spacing Max N/A 17.13 in435 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMSN26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.83 in402 mm | Bolt Spacing Max N/A 17.13 in435 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMSN26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.83 in402 mm | Bolt Spacing Max N/A 17.13 in435 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMSN26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.83 in402 mm | Bolt Spacing Max N/A 17.13 in435 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMSN08J035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QMSN08J107S | Bearing Number N/A 22208 | Shaft Size N/A 1.4375 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QMSN08J108S | Bearing Number N/A 22208 | Shaft Size N/A 1.5 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QMSN30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 18.15 in461 mm | Bolt Spacing Max N/A 18.86 in479 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMSN30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5.5 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 18.15 in461 mm | Bolt Spacing Max N/A 18.86 in479 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMSN30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 18.15 in461 mm | Bolt Spacing Max N/A 18.86 in479 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMSN30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 18.15 in461 mm | Bolt Spacing Max N/A 18.86 in479 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMSN30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 18.15 in461 mm | Bolt Spacing Max N/A 18.86 in479 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMSN30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 18.15 in461 mm | Bolt Spacing Max N/A 18.86 in479 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMP08J035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|