CAD (0)
▾
Automotive Aftermarket Hub Assemblies
ENGINEERED BEARINGS
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| SP550214 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550215 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 7 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550216 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550217 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Modieied |
| SP550218 | Bearing Type N/A | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Modified Rectangle |
| SP550219 | Bearing Type N/A | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Modified Square |
| SP550220 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Modified Square |
| SP450701 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP450702 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP500703 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Triangle |
| SP500704 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Triangle |
| SP500705 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Triangle |
| SP500706 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Square |
| SP550209 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550210 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550211 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550313 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Triangle |
| SP580100 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 9/16x18 | Wheel Stud Qty N/A 8 | Wheel Studs N/A N | Flange Shape N/A Rectangle |
| SP580101 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 9/16x18 | Wheel Stud Qty N/A 8 | Wheel Studs N/A N | Flange Shape N/A Rectangle |
| SP500300 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP500301 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A | Wheel Studs N/A Y | Flange Shape N/A Triangle |
| SP500701 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Triangle |
| SP940204 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Square |
| SP550221 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 7 | Wheel Studs N/A | Flange Shape N/A Modified Square |
| SP550222 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Square |