CAD (0)
▾
Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
Aurora Bearing High Performance Rod Ends
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAB-14EF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A 1.400 in | H - Head Width N/A .635 in | A - Base to Center N/A 3.750 in | D - Head Diameter N/A 2.200 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAM-14EF-10K | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A 1.400 in | H - Head Width N/A .635 in | A - Base to Center N/A 3.750 in | D - Head Diameter N/A 2.200 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAB-14EF-10K | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A 1.400 in | H - Head Width N/A .635 in | A - Base to Center N/A 3.750 in | D - Head Diameter N/A 2.200 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAM-14EZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A 1.400 in | H - Head Width N/A .635 in | A - Base to Center N/A 3.750 in | D - Head Diameter N/A 2.200 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAB-14EZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A 1.400 in | H - Head Width N/A .635 in | A - Base to Center N/A 3.750 in | D - Head Diameter N/A 2.200 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAM-14EZ-10K | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A 1.400 in | H - Head Width N/A .635 in | A - Base to Center N/A 3.750 in | D - Head Diameter N/A 2.200 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAB-14EZ-10K | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A 1.400 in | H - Head Width N/A .635 in | A - Base to Center N/A 3.750 in | D - Head Diameter N/A 2.200 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAM-16E-10 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 64,393 lbs |
CAD
N/A
|
| HXAB-16E-10 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 64,393 lbs |
CAD
N/A
|
| HXAM-16E-10K | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 64,393 lbs |
CAD
N/A
|
| HXAB-16E-10K | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 64,393 lbs |
CAD
N/A
|
| HXAM-16EF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAB-16EF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAM-16EF-10K | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAB-16EF-10K | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAM-16EZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAB-16EZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAM-16EZ-10K | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAB-16EZ-10K | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.875 in | H - Head Width N/A .845 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.725 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAM-20E-10 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Length N/A 2.875 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 78,050 lbs |
CAD
N/A
|
| HXAB-20E-10 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Length N/A 2.875 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 78,050 lbs |
CAD
N/A
|
| HXAM-20E-10K | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Length N/A 2.875 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 78,050 lbs |
CAD
N/A
|
| HXAB-20E-10K | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Length N/A 2.875 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 78,050 lbs |
CAD
N/A
|
| HXAM-20EF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Length N/A 2.875 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| HXAB-20EF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Length N/A 2.875 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|