CAD (0)
▾
Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends
Aurora Bearing High Performance Rod Ends
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
- As applicable, keyslots will conform to NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAW-20EF-10K | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Depth [inch] N/A 3.125 in | Thread Size N/A 1 1/4-12 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| HXAG-20EF-10K | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Depth [inch] N/A 3.125 in | Thread Size N/A 1 1/4-12 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| HXAW-20EZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Depth [inch] N/A 3.125 in | Thread Size N/A 1 1/4-12 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| HXAG-20EZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Depth [inch] N/A 3.125 in | Thread Size N/A 1 1/4-12 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| HXAW-20EZ-10K | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Depth [inch] N/A 3.125 in | Thread Size N/A 1 1/4-12 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| HXAG-20EZ-10K | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Depth [inch] N/A 3.125 in | Thread Size N/A 1 1/4-12 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|