CAD (0)
▾
HercuFlex FCXMM Universal Mill Motor Hubs
HercuFlex Continuous Style Gear Couplings
HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts.
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904364491 | Description N/A FCXMM-1.5-HUB-SOLID | Bore Size N/A 0 in | Keyway Size N/A | Nominal Torque N/A 26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 4.5 in | Dimension HD N/A 3.29 in | CAD N/A |
| 697904364507 | Description N/A FCXMM-2-HUB-SOLID | Bore Size N/A 0 in | Keyway Size N/A | Nominal Torque N/A 44,850 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 5.5 in | Dimension HD N/A 4.21 in | CAD N/A |
| 697904364514 | Description N/A FCXMM-2.5-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 79,700 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 6.500 in | Dimension HD N/A 4.97 in | CAD N/A |
| 697904364521 | Description N/A FCXMM-3-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 135,700 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 7 in | Dimension HD N/A 5.88 in | CAD N/A |
| 697904364538 | Description N/A FCXMM-3.5-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 203,550 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 7.5 in | Dimension HD N/A 6.87 in | CAD N/A |
| 697904364545 | Description N/A FCXMM-4-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 311,540 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 8.25 in | Dimension HD N/A 8.1 in | CAD N/A |
| 697904364552 | Description N/A FCXMM-4.5-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 427,460 in·lb | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 9 in | Dimension HD N/A 9.09 in | CAD N/A |
| 697904364569 | Description N/A FCXMM-5-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 584,890 in·lb | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 9.5 in | Dimension HD N/A 10.24 in | CAD N/A |
| 697904364576 | Description N/A FCXMM-5.5-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 771,300 in·lb | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 10.5 in | Dimension HD N/A 11.28 in | CAD N/A |
| 697904364583 | Description N/A FCXMM-6-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 1,207,500 in·lb | Max Speed (Unbalanced) N/A 3,150 rpm | Length thru Bore N/A 11.250 in | Dimension HD N/A 12.29 in | CAD N/A |
| 697904364590 | Description N/A FCXMM-7-HUB-RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 1,638,750 in·lb | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 13.19 in | Dimension HD N/A 14.3 in | CAD N/A |