CAD (0)
▾
HercuFlex Standard Hubs with Keyway - Metric Bore
HercuFlex Continuous Style Gear Couplings
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
|---|---|---|---|---|---|---|---|---|---|
| 697904337488 | Description N/A FCX-3.5-HUB-95MMP7-25X5.4MMKW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 95 mm |
| 697904334791 | Description N/A FCX-2.5-HUB-50MMP7-14X3.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 50 MM mm |
| 697904334845 | Description N/A FCX-2.5-HUB-70MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 70 MM mm |
| 697904337433 | Description N/A FCX-3.5-HUB-71MMP7-20X4.9MMKW | Bore Size N/A 71 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 71 mm |
| 697904338874 | Description N/A FCX-4-HUB-75MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 75MM mm |
| 697904334876 | Description N/A FCX-2.5-HUB-80MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 80 MM mm |
| 697904336092 | Description N/A FCX-3-HUB-80MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 80MM mm |
| 697904336108 | Description N/A FCX-3-HUB-85MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 85MM mm |
| 697904340402 | Description N/A FCX-4.5-HUB-90MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 90MM mm |
| 697904340419 | Description N/A FCX-4.5-HUB-95MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 95MM mm |
| 697904334777 | Description N/A FCX-2.5-HUB-45MMP7-14X3.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 45 MM mm |
| 697904336016 | Description N/A FCX-3-HUB-50MMP7-14X3.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 50MM mm |
| 697904337457 | Description N/A FCX-3.5-HUB-80MMP7-22X5.4MMKW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 80 mm |
| 697904334883 | Description N/A FCX-2.5-HUB-85MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 85 MM mm |
| 697904342079 | Description N/A FCX-5-HUB-90MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 90MM mm |
| 697904342086 | Description N/A FCX-5-HUB-95MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 95MM mm |
| 697904335996 | Description N/A FCX-3-HUB-45MMP7-14X3.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 45MM mm |
| 697904337365 | Description N/A FCX-3.5-HUB-50MMP7-14X3.8MMKW | Bore Size N/A 50 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 50 mm |
| 697904336115 | Description N/A FCX-3-HUB-90MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 90MM mm |
| 697904336122 | Description N/A FCX-3-HUB-95MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 95MM mm |
| 697904332049 | Description N/A FCX-1.5-HUB-20MMP7-6X2.8MMKW | Bore Size N/A 20 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 20 mm |
| 697904331998 | Description N/A FCX-1.5-HUB-17MMP7-5X2.3MMKW | Bore Size N/A 17 mm | Keyway Size (W x D) N/A 5X2.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 17 mm |
| 697904332001 | Description N/A FCX-1.5-HUB-18MMP7-6X2.8MMKW | Bore Size N/A 18 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 18 mm |
| 697904332025 | Description N/A FCX-1.5-HUB-19MMP7-6X2.8MMKW | Bore Size N/A 19 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 19 mm |
| 697904332087 | Description N/A FCX-1.5-HUB-21MMP7-6X2.8MMKW | Bore Size N/A 21 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 21 mm |