CAD (0)
▾
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Flanged Style Gear Couplings
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904338812 | Description N/A FCX-4-HUB-5-7/16-1-1/4X5/8KW; | Bore Size N/A 5-7/16 in | Keyway Size N/A 1-1/4x5/8 in6X2.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904338829 | Description N/A FCX-4-HUB-5-7/8-1-1/2X3/4KW; | Bore Size N/A 5-7/8 in | Keyway Size N/A 1-1/2X3/4 in6X2.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904338836 | Description N/A FCX-4-HUB-5-9/16-1-1/2X3/4KW; | Bore Size N/A 5-9/16 in | Keyway Size N/A 1-1/2X3/4 in8X3.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904340235 | Description N/A FCX-4.5-HUB-6"-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in8X3.3MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341843 | Description N/A FCX-5-HUB-6-1/2-1-1/2X3/4KW; | Bore Size N/A 6-1/2 in | Keyway Size N/A 1-1/2X3/4 in8X3.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904340273 | Description N/A FCX-4.5-HUB-6-1/8-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in8X3.3MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341881 | Description N/A FCX-5-HUB-6-13/16-1-3/4X3/4KW; | Bore Size N/A 6-13/16 in | Keyway Size N/A 1-3/4X3/4 in8X3.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904340310 | Description N/A FCX-4.5-HUB-6-3/4-1-3/4X3/4KW; | Bore Size N/A | Keyway Size N/A 1-3/4X3/4 in10X3.3MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341911 | Description N/A FCX-5-HUB-6-3/8-1-1/2X3/4KW; | Bore Size N/A 6-3/8 in | Keyway Size N/A 1-1/2X3/4 in10X3.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904340341 | Description N/A FCX-4.5-HUB-6-5/8-1-3/4X3/4KW; | Bore Size N/A | Keyway Size N/A 1-3/4X3/4 in12X3.3MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904340372 | Description N/A FCX-4.5-HUB-6-9/16-1-3/4X3/4KW; | Bore Size N/A | Keyway Size N/A 1-3/4X3/4 in14X3.8MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904331363 | Description N/A FCX-1-HUB-7/8-3/16X3/32KW; | Bore Size N/A 7/8 in | Keyway Size N/A 3/16X3/32 in14X3.8MM mm | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904341744 | Description N/A FCX-5-HUB-5-3/4-1-1/2X3/4KW; | Bore Size N/A 5-3/4 in | Keyway Size N/A 1-1/2X3/4 in5MMX2.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904338799 | Description N/A FCX-4-HUB-5-5/16-1-1/4X5/8KW; | Bore Size N/A 5-5/16 in | Keyway Size N/A 1-1/4x5/8 in6MMX2.8MM mm | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904340204 | Description N/A FCX-4.5-HUB-5-7/16-1-1/4X5/8KW; | Bore Size N/A | Keyway Size N/A 1-1/4x5/8 in6MMX2.8MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904340211 | Description N/A FCX-4.5-HUB-5-7/8-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in6MMX2.8MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904340228 | Description N/A FCX-4.5-HUB-5-9/16-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in8MMX3.3MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341812 | Description N/A FCX-5-HUB-6"-1-1/2X3/4KW; | Bore Size N/A 6 in | Keyway Size N/A 1-1/2X3/4 in8MMX3.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904341836 | Description N/A FCX-5-HUB-6-1/16-1-1/2X3/4KW; | Bore Size N/A 6-1/16 in | Keyway Size N/A 1-1/2X3/4 in8MMX3.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904340266 | Description N/A FCX-4.5-HUB-6-1/4-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in8MMX3.3MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341867 | Description N/A FCX-5-HUB-6-1/8-1-1/2X3/4KW; | Bore Size N/A 6-1/8 in | Keyway Size N/A 1-1/2X3/4 in8MMX3.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904340303 | Description N/A FCX-4.5-HUB-6-3/16-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in8MMX3.3MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341904 | Description N/A FCX-5-HUB-6-3/4-1-3/4X3/4KW; | Bore Size N/A 6-3/4 in | Keyway Size N/A 1-3/4X3/4 in10MMX3.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904341935 | Description N/A FCX-5-HUB-6-5/8-1-3/4X3/4KW; | Bore Size N/A 6-5/8 in | Keyway Size N/A 1-3/4X3/4 in12MMX3.3MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904341966 | Description N/A FCX-5-HUB-6-9/16-1-3/4X3/4KW; | Bore Size N/A 6-9/16 in | Keyway Size N/A 1-3/4X3/4 in14MMX3.8MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |