CAD (0)
▾
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Flanged Style Gear Couplings
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904335736 | Description N/A FCX-3-HUB-2-9/16-5/8X5/16KW; | Bore Size N/A 2-9/16 in | Keyway Size N/A 5/8X5/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
| 697904333411 | Description N/A FCX-2-HUB-3"-3/4X3/8KW; | Bore Size N/A 3 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904341331 | Description N/A FCX-5-HUB-3"-3/4X3/8KW; | Bore Size N/A 3 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904338379 | Description N/A FCX-4-HUB-3-1/16-3/4X3/8KW; | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904337044 | Description N/A FCX-3.5-HUB-3-1/2-7/8X7/16KW; | Bore Size N/A 3-1/2 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904335774 | Description N/A FCX-3-HUB-3-1/4-3/4X3/8KW; | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
| 697904341362 | Description N/A FCX-5-HUB-3-1/4-3/4X3/8KW; | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904338409 | Description N/A FCX-4-HUB-3-1/8-3/4X3/8KW; | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904338294 | Description N/A FCX-4-HUB-3-11/16-7/8X7/16KW; | Bore Size N/A 3-11/16 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904339819 | Description N/A FCX-4.5-HUB-3-13/16-1"X1/2KW; | Bore Size N/A 4-11/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904337099 | Description N/A FCX-3.5-HUB-3-15/16-1"X1/2KW; | Bore Size N/A 3-15/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904337105 | Description N/A FCX-3.5-HUB-3-3/16-3/4X3/8KW; | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904341416 | Description N/A FCX-5-HUB-3-3/16-3/4X3/8KW; | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904339840 | Description N/A FCX-4.5-HUB-3-3/4-7/8X7/16KW; | Bore Size N/A 4-3/8 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904337129 | Description N/A FCX-3.5-HUB-3-3/8-7/8X7/16KW; | Bore Size N/A 3-3/8 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904334708 | Description N/A FCX-2.5-HUB-3-5/16-7/8X7/16KW; | Bore Size N/A 4-5/8 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 9005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
| 697904339864 | Description N/A FCX-4.5-HUB-3-5/16-7/8X7/16KW; | Bore Size N/A 4-7/16 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904337143 | Description N/A FCX-3.5-HUB-3-5/8-7/8X7/16KW; | Bore Size N/A 3-5/8 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904335873 | Description N/A FCX-3-HUB-3-7/16-7/8X7/16KW; | Bore Size N/A 3-7/16 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
| 697904337167 | Description N/A FCX-3.5-HUB-3-7/8-1"X1/2KW; | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904341478 | Description N/A FCX-5-HUB-3-7/8-1"X1/2KW; | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904334746 | Description N/A FCX-2.5-HUB-3-9/16-7/8X7/16KW; | Bore Size N/A 5-1/8 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 9005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
| 697904339901 | Description N/A FCX-4.5-HUB-3-9/16-7/8X7/16KW; | Bore Size N/A 5-11/16 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904337181 | Description N/A FCX-3.5-HUB-4"-1"X1/2KW; | Bore Size N/A 4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904338539 | Description N/A FCX-4-HUB-4-1/16-1"X1/2KW; | Bore Size N/A 4-1/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |