CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
101 - 125 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Bore Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

N/A FCX-3.5-HUB-95MMP7-25X5.4MMKW N/A 95 mm N/A 25X5.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 95 mm
N/A FCX-2.5-HUB-50MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 50 MM mm
N/A FCX-2.5-HUB-70MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 70 MM mm
N/A FCX-3.5-HUB-71MMP7-20X4.9MMKW N/A 71 mm N/A 20X4.9MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 71 mm
N/A FCX-4-HUB-75MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 75MM mm
N/A FCX-2.5-HUB-80MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 80 MM mm
N/A FCX-3-HUB-80MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 80MM mm
N/A FCX-3-HUB-85MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 85MM mm
N/A FCX-4.5-HUB-90MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 90MM mm
N/A FCX-4.5-HUB-95MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 95MM mm
N/A FCX-2.5-HUB-45MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 45 MM mm
N/A FCX-3-HUB-50MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 50MM mm
N/A FCX-3.5-HUB-80MMP7-22X5.4MMKW N/A 80 mm N/A 22X5.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 80 mm
N/A FCX-2.5-HUB-85MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 85 MM mm
N/A FCX-5-HUB-90MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 90MM mm
N/A FCX-5-HUB-95MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 95MM mm
N/A FCX-3-HUB-45MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 45MM mm
N/A FCX-3.5-HUB-50MMP7-14X3.8MMKW N/A 50 mm N/A 14X3.8MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 50 mm
N/A FCX-3-HUB-90MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 90MM mm
N/A FCX-3-HUB-95MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 95MM mm
N/A FCX-1.5-HUB-20MMP7-6X2.8MMKW N/A 20 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 20 mm
N/A FCX-1.5-HUB-17MMP7-5X2.3MMKW N/A 17 mm N/A 5X2.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 17 mm
N/A FCX-1.5-HUB-18MMP7-6X2.8MMKW N/A 18 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 18 mm
N/A FCX-1.5-HUB-19MMP7-6X2.8MMKW N/A 19 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 19 mm
N/A FCX-1.5-HUB-21MMP7-6X2.8MMKW N/A 21 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 21 mm
101 - 125 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »