CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
126 - 150 of 175 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Bore Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

N/A FCX-1.5-HUB-24MMP7-8X3.3MMKW N/A 24 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 24 mm
N/A FCX-1.5-HUB-26MMP7-8X3.3MMKW N/A 26 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 26 mm
N/A FCX-1.5-HUB-29MMP7-8X3.3MMKW N/A 29 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 29 mm
N/A FCX-1.5-HUB-27MMP7-8X3.3MMKW N/A 27 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 27 mm
N/A FCX-1.5-HUB-48MMP7-14X3.8MMKW N/A 48 mm N/A 14X3.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 48 mm
N/A FCX-1.5-HUB-23MMP7-8X3.3MMKW N/A 23 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 23 mm
N/A FCX-1.5-HUB-30MMP7-8X3.3MMKW N/A 30 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 30 mm
N/A FCX-1.5-HUB-22MMP7-6X2.8MMKW N/A 22 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 22 mm
N/A FCX-1.5-HUB-25MMP7-8X3.3MMKW N/A 25 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 25 mm
N/A FCX-1.5-HUB-35MMP7-10X3.3MMKW N/A 35 mm N/A 10X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 35 mm
N/A FCX-1.5-HUB-40MMP7-12X3.3MMKW N/A 40 mm N/A 12X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 40 mm
N/A FCX-1.5-HUB-28MMP7-8X3.3MMKW N/A 28 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 28 mm
N/A FCX-1.5-HUB-32MMP7-10X3.3MMKW N/A 32 mm N/A 10X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 32 mm
N/A FCX-1.5-HUB-38MMP7-10X3.3MMKW N/A 38 mm N/A 10X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 38 mm
N/A FCX-1.5-HUB-42MMP7-12X3.3MMKW N/A 42 mm N/A 12X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 42 mm
N/A FCX-1.5-HUB-60MMP7-18X4.4MMKW N/A 60 mm N/A 18X4.4MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 60 mm
N/A FCX-1.5-HUB-55MMP7-16X4.3MMKW N/A 55 mm N/A 16X4.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 55 mm
N/A FCX-1.5-HUB-63MMP7-18X4.4MMKW N/A 63 mm N/A 18X4.4MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 63 mm
N/A FCX-1.5-HUB-45MMP7-14X3.8MMKW N/A 45 mm N/A 14X3.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 45 mm
N/A FCX-1.5-HUB-50MMP7-14X3.8MMKW N/A 50 mm N/A 14X3.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 50 mm
N/A FCX-2-HUB-20P7-6X2.8KW N/A 20 mm N/A 6X2.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 20 mm
N/A FCX-2-HUB-28P7-8X3.3KW N/A 28 mm N/A 8X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 28 mm
N/A FCX-2-HUB-16P7-5X2.3KW N/A 16 mm N/A 5X2.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 16 mm
N/A FCX-2-HUB-17P7-5X2.3KW N/A 17 mm N/A 5X2.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 17 mm
N/A FCX-2-HUB-18P7-6X2.8KW N/A 18 mm N/A 6X2.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 18 mm
126 - 150 of 175 | Results Per Page | View | Unit of Measure
« 6 7