CAD (0)
▾
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Pump/Motor Mounts
Vertical Pump/Motor Mounts
-
Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top
or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor
assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump
flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
-
A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/
motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
1 2
Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
|---|---|---|---|---|---|---|---|
| 84527105209 | Description N/A BHN-182-24-A-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105204 | Description N/A BHN-182-24-A-V3-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105227 | Description N/A BHN-182-24-A-V3-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105198 | Description N/A BHN-56-24-B-V2-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE B | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.180 in106.17 mm | Dimension Z N/A 4.200 in106.68 mm |
| 84527105191 | Description N/A BHN-56-24-B-V2-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A SAE B | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.930 in99.82 mm | Dimension Z N/A 4.200 in106.68 mm |
| 84527105219 | Description N/A BHN-182-24-B-V3-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A SAE B | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105210 | Description N/A BHN-182-24-B-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE B | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.500 in114.30 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105234 | Description N/A BHN-182-24-B-V3-L=7.00 | XM Face to Face N/A 7.000 in177.80 mm | Pump Flange N/A SAE B | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.250 in158.75 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105228 | Description N/A BHN-182-24-B-V3-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A SAE B | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105220 | Description N/A BHN-182-24-C-V3-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A SAE C | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105211 | Description N/A BHN-182-24-C-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE C | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.500 in114.30 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105235 | Description N/A BHN-182-24-C-V3-L=7.00 | XM Face to Face N/A 7.000 in177.80 mm | Pump Flange N/A SAE C | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.250 in158.75 mm | Dimension Z N/A 5.000 in127.00 mm |
| 84527105229 | Description N/A BHN-182-24-C-V3-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A SAE C | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
1 2