CAD (0)
▾
Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available)
Aurora Bearing Inch Spherical Bearings
- Outer Member - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: LCOM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
1 2
Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| LCOM-3 | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .6250 in | H - Race Width N/A .187 in | W - Ball Width N/A .281 in | Ball Diameter N/A .406 in | a - Misalignment Angle N/A 16 º | Radial Static Limit Load N/A 3,037 lbs |
CAD
N/A
|
| LCOM-3T | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .6250 in | H - Race Width N/A .187 in | W - Ball Width N/A .281 in | Ball Diameter N/A .406 in | a - Misalignment Angle N/A 16 º | Radial Static Limit Load N/A 3,037 lbs |
CAD
N/A
|
| LCOM-4 | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .7500 in | H - Race Width N/A .281 in | W - Ball Width N/A .375 in | Ball Diameter N/A .500 in | a - Misalignment Angle N/A 14 º | Radial Static Limit Load N/A 5,620 lbs |
CAD
N/A
|
| LCOM-4T | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .7500 in | H - Race Width N/A .281 in | W - Ball Width N/A .375 in | Ball Diameter N/A .500 in | a - Misalignment Angle N/A 14 º | Radial Static Limit Load N/A 5,620 lbs |
CAD
N/A
|
| LCOM-5 | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .8750 in | H - Race Width N/A .313 in | W - Ball Width N/A .437 in | Ball Diameter N/A .625 in | a - Misalignment Angle N/A 14 º | Radial Static Limit Load N/A 7,825 lbs |
CAD
N/A
|
| LCOM-5T | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .8750 in | H - Race Width N/A .313 in | W - Ball Width N/A .437 in | Ball Diameter N/A .625 in | a - Misalignment Angle N/A 14 º | Radial Static Limit Load N/A 7,825 lbs |
CAD
N/A
|
| LCOM-6 | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A 1.0000 in | H - Race Width N/A .375 in | W - Ball Width N/A .500 in | Ball Diameter N/A .719 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 10,785 lbs |
CAD
N/A
|
| LCOM-6T | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A 1.0000 in | H - Race Width N/A .375 in | W - Ball Width N/A .500 in | Ball Diameter N/A .719 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 10,785 lbs |
CAD
N/A
|
| LCOM-7 | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A 1.1875 in | H - Race Width N/A .437 in | W - Ball Width N/A .562 in | Ball Diameter N/A .812 in | a - Misalignment Angle N/A 11 º | Radial Static Limit Load N/A 14,194 lbs |
CAD
N/A
|
| LCOM-7T | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A 1.1875 in | H - Race Width N/A .437 in | W - Ball Width N/A .562 in | Ball Diameter N/A .812 in | a - Misalignment Angle N/A 11 º | Radial Static Limit Load N/A 14,194 lbs |
CAD
N/A
|
| LCOM-8 | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.3125 in | H - Race Width N/A .531 in | W - Ball Width N/A .687 in | Ball Diameter N/A .937 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 19,902 lbs |
CAD
N/A
|
| LCOM-8T | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.3125 in | H - Race Width N/A .531 in | W - Ball Width N/A .687 in | Ball Diameter N/A .937 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 19,902 lbs |
CAD
N/A
|
| LCOM-10 | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.5625 in | H - Race Width N/A .687 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.187 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 32,619 lbs |
CAD
N/A
|
| LCOM-10T | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.5625 in | H - Race Width N/A .687 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.187 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 32,619 lbs |
CAD
N/A
|
| LCOM-12 | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 2.2500 in | H - Race Width N/A .937 in | W - Ball Width N/A 1.250 in | Ball Diameter N/A 1.625 in | a - Misalignment Angle N/A 15 º | Radial Static Limit Load N/A 60,905 lbs |
CAD
N/A
|
| LCOM-12T | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 2.2500 in | H - Race Width N/A .937 in | W - Ball Width N/A 1.250 in | Ball Diameter N/A 1.625 in | a - Misalignment Angle N/A 15 º | Radial Static Limit Load N/A 60,905 lbs |
CAD
N/A
|
| LCOM-12-1 | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.8750 in | H - Race Width N/A .687 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.312 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 36,054 lbs |
CAD
N/A
|
| LCOM-12T-1 | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.8750 in | H - Race Width N/A .687 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.312 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 36,054 lbs |
CAD
N/A
|
| LCOM-16 | B - Ball Bore N/A 1.0000 in | D - Outside Diameter N/A 2.3750 in | H - Race Width N/A .875 in | W - Ball Width N/A 1.125 in | Ball Diameter N/A 1.750 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 61,250 lbs |
CAD
N/A
|
| LCOM-16T | B - Ball Bore N/A 1.0000 in | D - Outside Diameter N/A 2.3750 in | H - Race Width N/A .875 in | W - Ball Width N/A 1.125 in | Ball Diameter N/A 1.750 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 61,250 lbs |
CAD
N/A
|
| LCOM-19 | B - Ball Bore N/A 1.1875 in | D - Outside Diameter N/A 2.6250 in | H - Race Width N/A 1.000 in | W - Ball Width N/A 1.250 in | Ball Diameter N/A 2.000 in | a - Misalignment Angle N/A 8.5 º | Radial Static Limit Load N/A 80,000 lbs |
CAD
N/A
|
| LCOM-19T | B - Ball Bore N/A 1.1875 in | D - Outside Diameter N/A 2.6250 in | H - Race Width N/A 1.000 in | W - Ball Width N/A 1.250 in | Ball Diameter N/A 2.000 in | a - Misalignment Angle N/A 8.5 º | Radial Static Limit Load N/A 80,000 lbs |
CAD
N/A
|
| LCOM-24 | B - Ball Bore N/A 1.5000 in | D - Outside Diameter N/A 3.2500 in | H - Race Width N/A 1.250 in | W - Ball Width N/A 1.500 in | Ball Diameter N/A 2.500 in | a - Misalignment Angle N/A 7 º | Radial Static Limit Load N/A 125,000 lbs |
CAD
N/A
|
| LCOM-24T | B - Ball Bore N/A 1.5000 in | D - Outside Diameter N/A 3.2500 in | H - Race Width N/A 1.250 in | W - Ball Width N/A 1.500 in | Ball Diameter N/A 2.500 in | a - Misalignment Angle N/A 7 º | Radial Static Limit Load N/A 125,000 lbs |
CAD
N/A
|
| LCOM-30 | B - Ball Bore N/A 1.8750 in | D - Outside Diameter N/A 4.0000 in | H - Race Width N/A 1.313 in | W - Ball Width N/A 1.625 in | Ball Diameter N/A 3.000 in | a - Misalignment Angle N/A 7 º | Radial Static Limit Load N/A 157,560 lbs |
CAD
N/A
|
1 2