CAD (0)
▾
Metric HA Adapter Sleeve for Inch Shaft
Spherical Roller Bearing Metric and Inch Accessories
- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| HA2322 | d1 N/A 3.9375 in100.01 mm | L N/A 105 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A
|
| HA3024 | d1 N/A 4.1875 in106.36 mm | L N/A 72 mm | D3 N/A 145 mm | Locknut N/A KML24 | Lockwasher and Lockplates N/A MBL24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A
|
| HA3124 | d1 N/A 4.1875 in106.36 mm | L N/A 88 mm | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A
|
| HA2324 | d1 N/A 4.1875 in106.36 mm | L N/A 112 mm | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A
|
| HA3026 | d1 N/A 4.4375 in112.71 mm | L N/A 80 mm | D3 N/A 155 mm | Locknut N/A KML26 | Lockwasher and Lockplates N/A MBL26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A
|
| HA3126 | d1 N/A 4.4375 in112.71 mm | L N/A 92 mm | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A
|
| HA2326 | d1 N/A 4.4375 in112.71 mm | L N/A 121 mm | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A
|
| HA3028 | d1 N/A 4.9375 in125.41 mm | L N/A 82 mm | D3 N/A 165 mm | Locknut N/A KML28 | Lockwasher and Lockplates N/A MBL28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A
|
| HA3128 | d1 N/A 4.9375 in125.41 mm | L N/A 97 mm | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A
|
| HA2328 | d1 N/A 4.9375 in125.41 mm | L N/A 131 mm | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A
|
| HA3030 | d1 N/A 5.1875 in131.76 mm | L N/A 87 mm | D3 N/A 180 mm | Locknut N/A KML30 | Lockwasher and Lockplates N/A MBL30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A
|
| HA3130 | d1 N/A 5.1875 in131.76 mm | L N/A 111 mm | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A
|
| HA2330 | d1 N/A 5.1875 in131.76 mm | L N/A 139 mm | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A
|
| HA3032 | d1 N/A 5.4375 in138.11 mm | L N/A 93 mm | D3 N/A 190 mm | Locknut N/A KML32 | Lockwasher and Lockplates N/A MBL32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A
|
| HA3132 | d1 N/A 5.4375 in138.11 mm | L N/A 119 mm | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A
|
| HA2332 | d1 N/A 5.4375 in138.11 mm | L N/A 147 mm | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A
|
| HA3034 | d1 N/A 5.9375 in150.81 mm | L N/A 101 mm | D3 N/A 200 mm | Locknut N/A KML34 | Lockwasher and Lockplates N/A MBL34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A
|
| HA3134 | d1 N/A 5.9375 in150.81 mm | L N/A 122 mm | D3 N/A 220 mm | Locknut N/A KM34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A
|
| HA2334 | d1 N/A 5.9375 in150.81 mm | L N/A 154 mm | D3 N/A 220 mm | Locknut N/A KM34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A
|
| HA3036 | d1 N/A 6.4375 in163.51 mm | L N/A 109 mm | D3 N/A 210 mm | Locknut N/A KML36 | Lockwasher and Lockplates N/A MBL36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A
|
| HA3136 | d1 N/A 6.4375 in163.51 mm | L N/A 131 mm | D3 N/A 230 mm | Locknut N/A KM36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A
|
| HA2336 | d1 N/A 6.4375 in163.51 mm | L N/A 161 mm | D3 N/A 230 mm | Locknut N/A KM36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A
|
| HA3038 | d1 N/A 6.9375 in176.21 mm | L N/A 112 mm | D3 N/A 220 mm | Locknut N/A KML38 | Lockwasher and Lockplates N/A MBL38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A
|
| HA3138 | d1 N/A 6.9375 in176.21 mm | L N/A 141 mm | D3 N/A 240 mm | Locknut N/A KM38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A
|
| HA2338 | d1 N/A 6.9375 in176.21 mm | L N/A 169 mm | D3 N/A 240 mm | Locknut N/A KM38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A
|