CAD (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 63 of 63 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

N/A 7.1875 in182.56 mm N/A 120 mm N/A 240 mm N/A KML40 N/A MBL40 N/A HMV 40 N/A
N/A 7.1875 in182.56 mm N/A 150 mm N/A 250 mm N/A KM40 N/A MB40 N/A HMV 40 N/A
N/A 7.1875 in182.56 mm N/A 176 mm N/A 250 mm N/A KM40 N/A MB40 N/A HMV 40 N/A
N/A 7.9375 in201.61 mm N/A 126 mm N/A 260 mm N/A HM 3044 N/A MS 3044 N/A HMV 44 N/A
N/A 7.9375 in201.61 mm N/A 161 mm N/A 280 mm N/A HM44T N/A MB 44 N/A HMV 44 N/A
N/A 8 15/16 in227.01 mm N/A 133 mm N/A 290 mm N/A HM 3048 N/A MS 3048 N/A HMV 48 N/A
N/A 9 7/16 in239.71 mm N/A 145 mm N/A 310 mm N/A HM 3052 N/A MS 3052 N/A HMV 52 N/A
N/A 10 7/16 in265.11 mm N/A 152 mm N/A 330 mm N/A HM 3056 N/A MS 3056 N/A HMV 56 N/A
N/A 10 15/16 in277.81 mm N/A 168 mm N/A 360 mm N/A HM 3060 N/A MS 3060 N/A HMV 60 N/A
N/A 11 15/16 in303.21 mm N/A 171 mm N/A 380 mm N/A HM 3064 N/A MS 3064 N/A HMV 64 N/A
N/A 12 7/16 in315.91 mm N/A 187 mm N/A 400 mm N/A HM 3068 N/A MS 3068 N/A HMV 68 N/A
N/A 13 7/16 in341.31 mm N/A 188 mm N/A 420 mm N/A HM 3072 N/A MS 3072 N/A HMV 72 N/A
N/A 13 15/16 in354.01 mm N/A 193 mm N/A 450 mm N/A HM 3076 N/A MS 3076 N/A HMV 76 N/A
51 - 63 of 63 | Results Per Page | View | Unit of Measure
1 2 3