CAD (0)
▾
Metric Locknut
Spherical Roller Bearing Metric and Inch Accessories
Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
|---|---|---|---|---|---|---|---|
| HM31/1060 | Thread D1 N/A Tr1060x8 | D3 N/A 1300 mm | D4 N/A 1210 mm | Bn N/A 125 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 31/1060 |
CAD
N/A
|
| HML41T | Thread D1 N/A Tr205x4 | D3 N/A 250 mm | D4 N/A 232 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM42T | Thread D1 N/A Tr210x4 | D3 N/A 270 mm | D4 N/A 238 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML43T | Thread D1 N/A Tr215x4 | D3 N/A 260 mm | D4 N/A 242 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3144 | Thread D1 N/A Tr220x4 | D3 N/A 280 mm | D4 N/A 250 mm | Bn N/A 32 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3144 |
CAD
N/A
|
| HM3044 | Thread D1 N/A Tr220x4 | D3 N/A 260 mm | D4 N/A 242 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3044 |
CAD
N/A
|
| HM44T | Thread D1 N/A Tr220x4 | D3 N/A 280 mm | D4 N/A 250 mm | Bn N/A 32 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM46T | Thread D1 N/A Tr230x4 | D3 N/A 290 mm | D4 N/A 260 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML47T | Thread D1 N/A Tr235x4 | D3 N/A 280 mm | D4 N/A 262 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3148 | Thread D1 N/A Tr240x4 | D3 N/A 300 mm | D4 N/A 270 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3148 |
CAD
N/A
|
| HM3048 | Thread D1 N/A Tr240x4 | D3 N/A 290 mm | D4 N/A 270 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3048 |
CAD
N/A
|
| HM48T | Thread D1 N/A Tr240x4 | D3 N/A 300 mm | D4 N/A 270 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM50T | Thread D1 N/A Tr250x4 | D3 N/A 320 mm | D4 N/A 290 mm | Bn N/A 35 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3152 | Thread D1 N/A Tr260x4 | D3 N/A 330 mm | D4 N/A 300 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3152 |
CAD
N/A
|
| HM3052 | Thread D1 N/A Tr260x4 | D3 N/A 310 mm | D4 N/A 290 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3052 |
CAD
N/A
|
| HML52T | Thread D1 N/A Tr260x4 | D3 N/A 310 mm | D4 N/A 290 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM52T | Thread D1 N/A Tr260x4 | D3 N/A 330 mm | D4 N/A 300 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM54T | Thread D1 N/A Tr270x4 | D3 N/A 340 mm | D4 N/A 310 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3156 | Thread D1 N/A Tr280x4 | D3 N/A 350 mm | D4 N/A 320 mm | Bn N/A 38 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3156 |
CAD
N/A
|
| HM3056 | Thread D1 N/A Tr280x4 | D3 N/A 330 mm | D4 N/A 310 mm | Bn N/A 38 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3056 |
CAD
N/A
|
| HML56T | Thread D1 N/A Tr280x4 | D3 N/A 330 mm | D4 N/A 310 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM56T | Thread D1 N/A Tr280x4 | D3 N/A 350 mm | D4 N/A 320 mm | Bn N/A 38 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM58T | Thread D1 N/A Tr290x4 | D3 N/A 365 mm | D4 N/A 335 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3160 | Thread D1 N/A Tr300x4 | D3 N/A 380 mm | D4 N/A 340 mm | Bn N/A 40 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3160 |
CAD
N/A
|
| HM3060 | Thread D1 N/A Tr300x4 | D3 N/A 360 mm | D4 N/A 336 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3060 |
CAD
N/A
|