CAD (0)
▾
Push-Type Removable Sleeve, Locknut and Lockwasher
Spherical Roller Bearing Metric and Inch Accessories
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Components are ordered seperately.
1 2
Part Number |
Diameter d |
Removal Nut O.D. C |
Removal Nut |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
|---|---|---|---|---|---|---|---|---|
| N 09/SK 4023/N 07/W 07 | Diameter d N/A 35 mm1.378 in | Removal Nut O.D. C N/A 64.41 mm2.536 in | Removal Nut N/A N 09 | Bearing Number N/A 22308K | Sleeve N/A SK 4023 | Locknut N/A N 07 | Lockwasher and Lockplates N/A W 07 |
CAD
N/A
|
| N 10/SK 4523/N 08/W 08 | Diameter d N/A 40 mm1.575 in | Removal Nut O.D. C N/A 68.4 mm2.693 in | Removal Nut N/A N 10 | Bearing Number N/A 22309K | Sleeve N/A SK 4523 | Locknut N/A N 08 | Lockwasher and Lockplates N/A W 08 |
CAD
N/A
|
| RN 10/SK 5023/N 09/W 09 | Diameter d N/A 45 mm1.772 in | Removal Nut O.D. C N/A 77.77 mm3.062 in | Removal Nut N/A RN 10 | Bearing Number N/A 22310K | Sleeve N/A SK 5023 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A
|
| RN 11/SK 5523/N 10/W 10 | Diameter d N/A 50 mm1.969 in | Removal Nut O.D. C N/A 83.34 mm3.281 in | Removal Nut N/A RN 11 | Bearing Number N/A 22311K | Sleeve N/A SK 5523 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A
|
| RN 12/SK 6023/N 11/W 11 | Diameter d N/A 55 mm2.165 in | Removal Nut O.D. C N/A 88.9 mm3.5 in | Removal Nut N/A RN 12 | Bearing Number N/A 22312K | Sleeve N/A SK 6023 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A
|
| AN 15/SK 6523/N 12/W 12 | Diameter d N/A 60 mm2.362 in | Removal Nut O.D. C N/A 98.55 mm3.88 in | Removal Nut N/A AN 15 | Bearing Number N/A 22313K | Sleeve N/A SK 6523 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 |
CAD
N/A
|
| AN 16/SK 7023/N 12/W 12 | Diameter d N/A 60 mm2.362 in | Removal Nut O.D. C N/A 105.69 mm4.161 in | Removal Nut N/A AN 16 | Bearing Number N/A 22314K | Sleeve N/A SK 7023 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 |
CAD
N/A
|
| AN 17/SK 7523/N 13/W 13 | Diameter d N/A 65 mm2.559 in | Removal Nut O.D. C N/A 112.04 mm4.411 in | Removal Nut N/A AN 17 | Bearing Number N/A 22315K | Sleeve N/A SK 7523 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A
|
| AN 18/SK 8022/N 14/W 14 | Diameter d N/A 70 mm2.756 in | Removal Nut O.D. C N/A 118.39 mm4.661 in | Removal Nut N/A AN 18 | Bearing Number N/A 22216K | Sleeve N/A SK 8022 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 |
CAD
N/A
|
| AN 18/SK 8023/N 14/W 14 | Diameter d N/A 70 mm2.756 in | Removal Nut O.D. C N/A 118.39 mm4.661 in | Removal Nut N/A AN 18 | Bearing Number N/A 22316K | Sleeve N/A SK 8023 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 |
CAD
N/A
|
| AN 19/SK 8522/AN 15/W 15 | Diameter d N/A 75 mm2.953 in | Removal Nut O.D. C N/A 125.55 mm4.943 in | Removal Nut N/A AN 19 | Bearing Number N/A 22217K | Sleeve N/A SK 8522 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 |
CAD
N/A
|
| AN 19/SK 8523/AN 15/W 15 | Diameter d N/A 75 mm2.953 in | Removal Nut O.D. C N/A 125.55 mm4.943 in | Removal Nut N/A AN 19 | Bearing Number N/A 22317K | Sleeve N/A SK 8523 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 |
CAD
N/A
|
| AN 20/SK 9022/AN 16/W 16 | Diameter d N/A 80 mm3.15 in | Removal Nut O.D. C N/A 131.9 mm5.193 in | Removal Nut N/A AN 20 | Bearing Number N/A 22218K | Sleeve N/A SK 9022 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 |
CAD
N/A
|
| AN 20/SK 9023/AN 16/W 16 | Diameter d N/A 80 mm3.15 in | Removal Nut O.D. C N/A 131.9 mm5.193 in | Removal Nut N/A AN 20 | Bearing Number N/A 22318K | Sleeve N/A SK 9023 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 |
CAD
N/A
|
| AN 21/SK 9522/AN 17/W 17 | Diameter d N/A 85 mm3.347 in | Removal Nut O.D. C N/A 138.25 mm5.443 in | Removal Nut N/A AN 21 | Bearing Number N/A 22219K | Sleeve N/A SK 9522 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| AN 21/SK 9523/AN 17/W 17 | Diameter d N/A 85 mm3.347 in | Removal Nut O.D. C N/A 138.25 mm5.443 in | Removal Nut N/A AN 21 | Bearing Number N/A 22319K | Sleeve N/A SK 9523 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| AN 22/SK 10022/AN 18/W 18 | Diameter d N/A 90 mm3.543 in | Removal Nut O.D. C N/A 145.39 mm5.724 in | Removal Nut N/A AN 22 | Bearing Number N/A 22220K | Sleeve N/A SK 10022 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|
| AN 22/SK 10023/AN 18/W 18 | Diameter d N/A 90 mm3.543 in | Removal Nut O.D. C N/A 145.39 mm5.724 in | Removal Nut N/A AN 22 | Bearing Number N/A 22320K | Sleeve N/A SK 10023 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|
| ARN 22/SK 11022/AN 20/W 20 | Diameter d N/A 100 mm3.937 in | Removal Nut O.D. C N/A 160.32 mm6.312 in | Removal Nut N/A ARN 22 | Bearing Number N/A 22222K | Sleeve N/A SK 11022 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A
|
| ARN 22/SK 11023/AN 20/W 20 | Diameter d N/A 100 mm3.937 in | Removal Nut O.D. C N/A 160.32 mm6.312 in | Removal Nut N/A ARN 22 | Bearing Number N/A 22322K | Sleeve N/A SK 11023 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A
|
| ARN 24/SK 12022/AN 22/W 22 | Diameter d N/A 110 mm4.331 in | Removal Nut O.D. C N/A 176.23 mm6.938 in | Removal Nut N/A ARN 24 | Bearing Number N/A 22224K | Sleeve N/A SK 12022 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A
|
| ARN 24/SK 12023/AN 22/W 22 | Diameter d N/A 110 mm4.331 in | Removal Nut O.D. C N/A 176.23 mm6.938 in | Removal Nut N/A ARN 24 | Bearing Number N/A 22324K | Sleeve N/A SK 12023 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A
|
| ARN 26/SK 13022/AN 22/W 22 | Diameter d N/A 115 mm4.528 in | Removal Nut O.D. C N/A 185.72 mm7.312 in | Removal Nut N/A ARN 26 | Bearing Number N/A 22226K | Sleeve N/A SK 13022 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A
|
| ARN 26/SK 13023/AN 22/W 22 | Diameter d N/A 115 mm4.528 in | Removal Nut O.D. C N/A 185.72 mm7.312 in | Removal Nut N/A ARN 26 | Bearing Number N/A 22326K | Sleeve N/A SK 13023 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A
|
| RN 28/SK 14022/AN 24/W 24 | Diameter d N/A 125 mm4.921 in | Removal Nut O.D. C N/A 201.63 mm7.938 in | Removal Nut N/A RN 28 | Bearing Number N/A 22228K | Sleeve N/A SK 14022 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A
|
1 2