CAD (0)
  • Cart is empty
  • Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel- heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-M8T. (PTFE Lined spherical bearings have no lubrication holes or groove in race outside diameter.)
  • Size 16 consists of ball and race only
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B - Ball Bore (mm)

D - Outside Diameter (mm)

H - Race Width (mm)

W - Ball Width (mm)

Radial Static Limit Load Capacity

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

N/A 30.000 mm N/A 66.000 mm N/A 25.00 mm N/A 37.00 mm N/A 50.80 mm N/A 17 º N/A 525,360 N N/A
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2