CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNTD 519-616 - 22219K - TA519 | Housing N/A FSNTD 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Taconite | Seal N/A TA519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
| FSNTD 522-619 - 21319K - TA619 | Housing N/A FSNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| FSNTD 522-619 - 22319K - TA619 | Housing N/A FSNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
| FSNTD 520-617 - 22220K - TA520 | Housing N/A FSNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A Taconite | Seal N/A TA520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
| FSNTD 520-617 - 23220K - TA520 | Housing N/A FSNTD 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Taconite | Seal N/A TA520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
| FSNTD 524-620 - 21320K - TA620 | Housing N/A FSNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Taconite | Seal N/A TA620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
| FSNTD 524-620 - 22320K - TA620 | Housing N/A FSNTD 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A Taconite | Seal N/A TA620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
| FSNTD 522-619 - 22222K - TA522 | Housing N/A FSNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
| FSNTD 522-619 - 23222K - TA522 | Housing N/A FSNTD 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| FSNTD 524-620 - 22224K - TA524 | Housing N/A FSNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Taconite | Seal N/A TA524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| FSNTD 524-620 - 23224K - TA524 | Housing N/A FSNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Taconite | Seal N/A TA524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| FSNTD 526 - 22226K - TA526 | Housing N/A FSNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Taconite | Seal N/A TA526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
| FSNTD 526 - 23226K - TA526 | Housing N/A FSNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Taconite | Seal N/A TA526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
| FSNTD 528 - 22228K - TA528 | Housing N/A FSNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Taconite | Seal N/A TA528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| FSNTD 528 - 23228K - TA528 | Housing N/A FSNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Taconite | Seal N/A TA528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| FSNTD 530 - 22230K - TA530 | Housing N/A FSNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Taconite | Seal N/A TA530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
| FSNTD 530 - 23230K - TA530 | Housing N/A FSNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Taconite | Seal N/A TA530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
| FSNTD 532 - 22232K - TA532 | Housing N/A FSNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
| FSNTD 532 - 23232K - TA532 | Housing N/A FSNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
| SNT 505 - 22205K - LO505/ 3/4 | Housing N/A SNT 505 | Shaft Diameter d N/A 3/4 in | Bearing N/A 22205K | Seal Type N/A Labyrinth | Seal N/A LO505/ 3/4 | Adapter Sleeve N/A HE305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 506-605 - 21305K - LO605/ 3/4 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 3/4 in | Bearing N/A 21305K | Seal Type N/A Labyrinth | Seal N/A LO605/ 3/4 | Adapter Sleeve N/A HE305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 505 - 22205K - TA505/ 3/4 | Housing N/A SNT 505 | Shaft Diameter d N/A 3/4 in | Bearing N/A 22205K | Seal Type N/A Taconite | Seal N/A TA505/ 3/4 | Adapter Sleeve N/A HE305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 506-605 - 21305K - TA605/ 3/4 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 3/4 in | Bearing N/A 21305K | Seal Type N/A Taconite | Seal N/A TA605/ 3/4 | Adapter Sleeve N/A HE305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 505 - 22205K - LO505/ 3/4 | Housing N/A SNTD 505 | Shaft Diameter d N/A 3/4 in | Bearing N/A 22205K | Seal Type N/A Labyrinth | Seal N/A LO505/ 3/4 | Adapter Sleeve N/A HE305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 506-605 - 21305K - LO605/ 3/4 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 3/4 in | Bearing N/A 21305K | Seal Type N/A Labyrinth | Seal N/A LO605/ 3/4 | Adapter Sleeve N/A HE305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|