CAD (0)
  • Cart is empty
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
726 - 750 of 1136 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

N/A SNT 516-613 N/A 2 3/4 in N/A 22216K N/A Double Lip N/A TSNG516 N/A HE316 N/A 254000 N/A
N/A SNT 516-613 N/A 2 3/4 in N/A 22216K N/A V-ring N/A VR516 N/A HE316 N/A 254000 N/A
N/A SNT 516-613 N/A 2 3/4 in N/A 22216K N/A Labyrinth N/A LO516/ 2-3/4 N/A HE316 N/A 254000 N/A
N/A SNT 519-616 N/A 2 3/4 in N/A 21316K N/A Labyrinth N/A LO616/ 2-3/4 N/A HE316 N/A 363000 N/A
N/A SNT 519-616 N/A 2 3/4 in N/A 22316K N/A Labyrinth N/A LO616/ 2-3/4 N/A HE2316 N/A 522000 N/A
N/A SNT 516-613 N/A 2 3/4 in N/A 22216K N/A Taconite N/A TA516/ 2-3/4 N/A HE316 N/A 254000 N/A
N/A SNT 519-616 N/A 2 3/4 in N/A 21316K N/A Taconite N/A TA616/ 2-3/4 N/A HE316 N/A 363000 N/A
N/A SNT 519-616 N/A 2 3/4 in N/A 22316K N/A Taconite N/A TA616/ 2-3/4 N/A HE2316 N/A 522000 N/A
N/A SNTD 516-613 N/A 2 3/4 in N/A 22216K N/A Double Lip N/A TSNG516 N/A HE316 N/A 254000 N/A
N/A SNTD 516-613 N/A 2 3/4 in N/A 22216K N/A Labyrinth N/A LO516/ 2-3/4 N/A HE316 N/A 254000 N/A
N/A SNTD 519-616 N/A 2 3/4 in N/A 21316K N/A Labyrinth N/A LO616/ 2-3/4 N/A HE316 N/A 363000 N/A
N/A SNTD 519-616 N/A 2 3/4 in N/A 22316K N/A Labyrinth N/A LO616/ 2-3/4 N/A HE2316 N/A 522000 N/A
N/A SNTD 516-613 N/A 2 3/4 in N/A 22216K N/A Taconite N/A TA516/ 2-3/4 N/A HE316 N/A 254000 N/A
N/A SNTD 519-616 N/A 2 3/4 in N/A 21316K N/A Taconite N/A TA616/ 2-3/4 N/A HE316 N/A 363000 N/A
N/A SNTD 519-616 N/A 2 3/4 in N/A 22316K N/A Taconite N/A TA616/ 2-3/4 N/A HE2316 N/A 522000 N/A
N/A SNT 516-613 N/A 70 mm N/A 22216K N/A Double Lip N/A TSNG516 N/A H316 N/A 254000 N/A
N/A SNT 519-616 N/A 70 mm N/A 21316K N/A Double Lip N/A TSNG616 N/A H316 N/A 363000 N/A
N/A SNT 519-616 N/A 70 mm N/A 22316K N/A Double Lip N/A TSNG616 N/A H2316 N/A 522000 N/A
N/A SNT 516-613 N/A 70 mm N/A 22216K N/A Labyrinth N/A LO516 N/A H316 N/A 254000 N/A
N/A SNT 519-616 N/A 70 mm N/A 21316K N/A Labyrinth N/A LO616 N/A H316 N/A 363000 N/A
N/A SNT 519-616 N/A 70 mm N/A 22316K N/A Labyrinth N/A LO616 N/A H2316 N/A 522000 N/A
N/A SNT 516-613 N/A 70 mm N/A 22216K N/A V-ring N/A VR516 N/A H316 N/A 254000 N/A
N/A SNT 519-616 N/A 70 mm N/A 21316K N/A V-ring N/A VR616 N/A H316 N/A 363000 N/A
N/A SNT 519-616 N/A 70 mm N/A 22316K N/A V-ring N/A VR616 N/A H2316 N/A 522000 N/A
N/A SNT 516-613 N/A 70 mm N/A 22216K N/A Taconite N/A TA516 N/A H316 N/A 254000 N/A
726 - 750 of 1136 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »