CAD (0)
▾
SNT/FSNT Taper Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 528 - 22228K - LO528 | Housing N/A SNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Labyrinth | Seal N/A LO528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNTD 528 - 23228K - LO528 | Housing N/A SNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Labyrinth | Seal N/A LO528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNTD 528 - 22228K - VR528 | Housing N/A SNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A V-ring | Seal N/A VR528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNTD 528 - 23228K - VR528 | Housing N/A SNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A V-ring | Seal N/A VR528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNTD 528 - 22228K - TA528 | Housing N/A SNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Taconite | Seal N/A TA528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNTD 528 - 23228K - TA528 | Housing N/A SNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Taconite | Seal N/A TA528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNT 528 - 22228K - LO528/ 4-15/16 | Housing N/A SNT 528 | Shaft Diameter d N/A 4 15/16 in | Bearing N/A 22228K | Seal Type N/A Labyrinth | Seal N/A LO528/ 4-15/16 | Adapter Sleeve N/A HA3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNT 528 - 23228K - LO528/ 4-15/16 | Housing N/A SNT 528 | Shaft Diameter d N/A 4 15/16 in | Bearing N/A 23228K | Seal Type N/A Labyrinth | Seal N/A LO528/ 4-15/16 | Adapter Sleeve N/A HA2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNT 528 - 22228K - TA528/ 4-15/16 | Housing N/A SNT 528 | Shaft Diameter d N/A 4 15/16 in | Bearing N/A 22228K | Seal Type N/A Taconite | Seal N/A TA528/ 4-15/16 | Adapter Sleeve N/A HA3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNT 528 - 23228K - TA528/ 4-15/16 | Housing N/A SNT 528 | Shaft Diameter d N/A 4 15/16 in | Bearing N/A 23228K | Seal Type N/A Taconite | Seal N/A TA528/ 4-15/16 | Adapter Sleeve N/A HA2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNTD 528 - 22228K - LO528/ 4-15/16 | Housing N/A SNTD 528 | Shaft Diameter d N/A 4 15/16 in | Bearing N/A 22228K | Seal Type N/A Labyrinth | Seal N/A LO528/ 4-15/16 | Adapter Sleeve N/A HA3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNTD 528 - 23228K - LO528/ 4-15/16 | Housing N/A SNTD 528 | Shaft Diameter d N/A 4 15/16 in | Bearing N/A 23228K | Seal Type N/A Labyrinth | Seal N/A LO528/ 4-15/16 | Adapter Sleeve N/A HA2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNTD 528 - 22228K - TA528/ 4-15/16 | Housing N/A SNTD 528 | Shaft Diameter d N/A 4 15/16 in | Bearing N/A 22228K | Seal Type N/A Taconite | Seal N/A TA528/ 4-15/16 | Adapter Sleeve N/A HA3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNTD 528 - 23228K - TA528/ 4-15/16 | Housing N/A SNTD 528 | Shaft Diameter d N/A 4 15/16 in | Bearing N/A 23228K | Seal Type N/A Taconite | Seal N/A TA528/ 4-15/16 | Adapter Sleeve N/A HA2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNT 528 - 22228K - LO528/ 5 | Housing N/A SNT 528 | Shaft Diameter d N/A 5 in | Bearing N/A 22228K | Seal Type N/A Labyrinth | Seal N/A LO528/ 5 | Adapter Sleeve N/A HE3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNT 528 - 23228K - LO528/ 5 | Housing N/A SNT 528 | Shaft Diameter d N/A 5 in | Bearing N/A 23228K | Seal Type N/A Labyrinth | Seal N/A LO528/ 5 | Adapter Sleeve N/A HE2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNT 528 - 22228K - TA528/ 5 | Housing N/A SNT 528 | Shaft Diameter d N/A 5 in | Bearing N/A 22228K | Seal Type N/A Taconite | Seal N/A TA528/ 5 | Adapter Sleeve N/A HE3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNT 528 - 23228K - TA528/ 5 | Housing N/A SNT 528 | Shaft Diameter d N/A 5 in | Bearing N/A 23228K | Seal Type N/A Taconite | Seal N/A TA528/ 5 | Adapter Sleeve N/A HE2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNTD 528 - 22228K - LO528/ 5 | Housing N/A SNTD 528 | Shaft Diameter d N/A 5 in | Bearing N/A 22228K | Seal Type N/A Labyrinth | Seal N/A LO528/ 5 | Adapter Sleeve N/A HE3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNTD 528 - 23228K - LO528/ 5 | Housing N/A SNTD 528 | Shaft Diameter d N/A 5 in | Bearing N/A 23228K | Seal Type N/A Labyrinth | Seal N/A LO528/ 5 | Adapter Sleeve N/A HE2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNTD 528 - 22228K - TA528/ 5 | Housing N/A SNTD 528 | Shaft Diameter d N/A 5 in | Bearing N/A 22228K | Seal Type N/A Taconite | Seal N/A TA528/ 5 | Adapter Sleeve N/A HE3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| SNTD 528 - 23228K - TA528/ 5 | Housing N/A SNTD 528 | Shaft Diameter d N/A 5 in | Bearing N/A 23228K | Seal Type N/A Taconite | Seal N/A TA528/ 5 | Adapter Sleeve N/A HE2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| SNT 530 - 22230K - LO530/ 5-3/16 | Housing N/A SNT 530 | Shaft Diameter d N/A 5 3/16 in | Bearing N/A 22230K | Seal Type N/A Labyrinth | Seal N/A LO530/ 5-3/16 | Adapter Sleeve N/A HA3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
| SNT 530 - 23230K - LO530/ 5-3/16 | Housing N/A SNT 530 | Shaft Diameter d N/A 5 3/16 in | Bearing N/A 23230K | Seal Type N/A Labyrinth | Seal N/A LO530/ 5-3/16 | Adapter Sleeve N/A HA2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
| SNT 530 - 22230K - TA530/ 5-3/16 | Housing N/A SNT 530 | Shaft Diameter d N/A 5 3/16 in | Bearing N/A 22230K | Seal Type N/A Taconite | Seal N/A TA530/ 5-3/16 | Adapter Sleeve N/A HA3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|