CAD (0)
  • Cart is empty
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
101 - 125 of 1136 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

N/A FSNT 518-615 N/A 65 mm N/A 21315K N/A V-ring N/A VR615 N/A H315 N/A 322000 N/A
N/A FSNT 518-615 N/A 65 mm N/A 22315K N/A V-ring N/A VR615 N/A H2315 N/A 471000 N/A
N/A FSNT 516-613 N/A 70 mm N/A 22216K N/A V-ring N/A VR516 N/A H316 N/A 254000 N/A
N/A FSNT 519-616 N/A 70 mm N/A 21316K N/A V-ring N/A VR616 N/A H316 N/A 363000 N/A
N/A FSNT 519-616 N/A 70 mm N/A 22316K N/A V-ring N/A VR616 N/A H2316 N/A 522000 N/A
N/A FSNT 517 N/A 75 mm N/A 22217K N/A V-ring N/A VR517 N/A H317 N/A 297000 N/A
N/A FSNT 520-617 N/A 75 mm N/A 21317K N/A V-ring N/A VR617 N/A H317 N/A 403000 N/A
N/A FSNT 520-617 N/A 75 mm N/A 22317K N/A V-ring N/A VR617 N/A H2317 N/A 569000 N/A
N/A FSNT 518-615 N/A 80 mm N/A 22218K N/A V-ring N/A VR518 N/A H318 N/A 355000 N/A
N/A FSNT 518-615 N/A 80 mm N/A 23218K N/A V-ring N/A VR518 N/A H2318 N/A 436000 N/A
N/A FSNT 519-616 N/A 85 mm N/A 22219K N/A V-ring N/A VR519 N/A H319 N/A 385000 N/A
N/A FSNT 522-619 N/A 85 mm N/A 21319K N/A V-ring N/A VR619 N/A H319 N/A N/A
N/A FSNT 522-619 N/A 85 mm N/A 22319K N/A V-ring N/A VR619 N/A H2319 N/A 694000 N/A
N/A FSNT 520-617 N/A 90 mm N/A 22220K N/A V-ring N/A VR520 N/A H320 N/A 435000 N/A
N/A FSNT 520-617 N/A 90 mm N/A 23220K N/A V-ring N/A VR520 N/A H2320 N/A 554000 N/A
N/A FSNT 524-620 N/A 90 mm N/A 21320K N/A V-ring N/A VR620 N/A H320 N/A N/A
N/A FSNT 524-620 N/A 90 mm N/A 22320K N/A V-ring N/A VR620 N/A H2320 N/A 815000 N/A
N/A FSNT 522-619 N/A 100 mm N/A 22222K N/A V-ring N/A VR522 N/A H322 N/A 555000 N/A
N/A FSNT 522-619 N/A 100 mm N/A 23222K N/A V-ring N/A VR522 N/A H2322 N/A 710000 N/A
N/A FSNT 524-620 N/A 110 mm N/A 22224K N/A V-ring N/A VR524 N/A H3124 N/A 647000 N/A
N/A FSNT 524-620 N/A 110 mm N/A 23224K N/A V-ring N/A VR524 N/A H2324 N/A 824000 N/A
N/A FSNT 526 N/A 115 mm N/A 22226K N/A V-ring N/A VR526 N/A H3126 N/A 757000 N/A
N/A FSNT 526 N/A 115 mm N/A 23226K N/A V-ring N/A VR526 N/A H2326 N/A 915000 N/A
N/A FSNT 528 N/A 125 mm N/A 22228K N/A V-ring N/A VR528 N/A H3128 N/A 863000 N/A
N/A FSNT 528 N/A 125 mm N/A 23228K N/A V-ring N/A VR528 N/A H2328 N/A 1090000 N/A
101 - 125 of 1136 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »