CAD (0)
  • Cart is empty
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
151 - 175 of 1136 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

N/A FSNT 520-617 N/A 75 mm N/A 22317K N/A Taconite N/A TA617 N/A H2317 N/A 569000 N/A
N/A FSNT 518-615 N/A 80 mm N/A 22218K N/A Taconite N/A TA518 N/A H318 N/A 355000 N/A
N/A FSNT 518-615 N/A 80 mm N/A 23218K N/A Taconite N/A TA518 N/A H2318 N/A 436000 N/A
N/A FSNT 519-616 N/A 85 mm N/A 22219K N/A Taconite N/A TA519 N/A H319 N/A 385000 N/A
N/A FSNT 522-619 N/A 85 mm N/A 21319K N/A Taconite N/A TA619 N/A H319 N/A N/A
N/A FSNT 522-619 N/A 85 mm N/A 22319K N/A Taconite N/A TA619 N/A H2319 N/A 694000 N/A
N/A FSNT 520-617 N/A 90 mm N/A 22220K N/A Taconite N/A TA520 N/A H320 N/A 435000 N/A
N/A FSNT 520-617 N/A 90 mm N/A 23220K N/A Taconite N/A TA520 N/A H2320 N/A 554000 N/A
N/A FSNT 524-620 N/A 90 mm N/A 21320K N/A Taconite N/A TA620 N/A H320 N/A N/A
N/A FSNT 524-620 N/A 90 mm N/A 22320K N/A Taconite N/A TA620 N/A H2320 N/A 815000 N/A
N/A FSNT 522-619 N/A 100 mm N/A 22222K N/A Taconite N/A TA522 N/A H322 N/A 555000 N/A
N/A FSNT 522-619 N/A 100 mm N/A 23222K N/A Taconite N/A TA522 N/A H2322 N/A 710000 N/A
N/A FSNT 524-620 N/A 110 mm N/A 22224K N/A Taconite N/A TA524 N/A H3124 N/A 647000 N/A
N/A FSNT 524-620 N/A 110 mm N/A 23224K N/A Taconite N/A TA524 N/A H2324 N/A 824000 N/A
N/A FSNT 526 N/A 115 mm N/A 22226K N/A Taconite N/A TA526 N/A H3126 N/A 757000 N/A
N/A FSNT 526 N/A 115 mm N/A 23226K N/A Taconite N/A TA526 N/A H2326 N/A 915000 N/A
N/A FSNT 528 N/A 125 mm N/A 22228K N/A Taconite N/A TA528 N/A H3128 N/A 863000 N/A
N/A FSNT 528 N/A 125 mm N/A 23228K N/A Taconite N/A TA528 N/A H2328 N/A 1090000 N/A
N/A FSNT 530 N/A 135 mm N/A 22230K N/A Taconite N/A TA530 N/A H3130 N/A 1000000 N/A
N/A FSNT 530 N/A 135 mm N/A 23230K N/A Taconite N/A TA530 N/A H2330 N/A 1270000 N/A
N/A FSNT 532 N/A 140 mm N/A 22232K N/A Taconite N/A TA532 N/A H3132 N/A 1170000 N/A
N/A FSNT 532 N/A 140 mm N/A 23232K N/A Taconite N/A TA532 N/A H2332 N/A 1470000 N/A
N/A FSNTD 511-609 N/A 40 mm N/A 21309K N/A Double Lip N/A TSNG609 N/A H309 N/A 138000 N/A
N/A FSNTD 511-609 N/A 40 mm N/A 22309K N/A Double Lip N/A TSNG609 N/A H2309 N/A 190000 N/A
N/A FSNTD 512-610 N/A 45 mm N/A 21310K N/A Double Lip N/A TSNG610 N/A H310 N/A 163000 N/A
151 - 175 of 1136 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »