CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM220BXHHTPS | Shaft Size N/A 220 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSM220BXHKPS | Shaft Size N/A 220 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| MSM220BXHRSS | Shaft Size N/A 220 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
| HSE814BRH | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BRHATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BRHFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BRHHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BRHKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BRHRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BXH | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BXHATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BXHFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BXHHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BXHKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| HSE814BXHRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
| LSE814BRH | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BRHATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BRHFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BRHHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BRHKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BRHRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BXH | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BXHATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BXHFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
| LSE814BXHHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|