CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE203BXHKPS | Shaft Size N/A 2.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE203BXHRSS | Shaft Size N/A 2.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| MSE203BRH | Shaft Size N/A 2.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BRHATL | Shaft Size N/A 2.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BRHFS | Shaft Size N/A 2.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BRHHTPS | Shaft Size N/A 2.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BRHKPS | Shaft Size N/A 2.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BRHRSS | Shaft Size N/A 2.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BXH | Shaft Size N/A 2.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BXHATL | Shaft Size N/A 2.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BXHFS | Shaft Size N/A 2.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BXHHTPS | Shaft Size N/A 2.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BXHKPS | Shaft Size N/A 2.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| MSE203BXHRSS | Shaft Size N/A 2.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
| LSE204BRH | Shaft Size N/A 2.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BRHATL | Shaft Size N/A 2.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BRHFS | Shaft Size N/A 2.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BRHHTPS | Shaft Size N/A 2.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BRHKPS | Shaft Size N/A 2.25 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BRHRSS | Shaft Size N/A 2.25 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BXH | Shaft Size N/A 2.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BXHATL | Shaft Size N/A 2.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BXHFS | Shaft Size N/A 2.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BXHHTPS | Shaft Size N/A 2.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
| LSE204BXHKPS | Shaft Size N/A 2.25 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|