CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM320BRHHTPS | Shaft Size N/A 320.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| HSM320BRHKPS | Shaft Size N/A 320.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| HSM320BRHRSS | Shaft Size N/A 320.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| HSM320BXH | Shaft Size N/A 320.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| HSM320BXHATL | Shaft Size N/A 320.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| HSM320BXHFS | Shaft Size N/A 320.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| HSM320BXHHTPS | Shaft Size N/A 320.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| HSM320BXHKPS | Shaft Size N/A 320.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| HSM320BXHRSS | Shaft Size N/A 320.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM320BRH | Shaft Size N/A 320.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BRHATL | Shaft Size N/A 320.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BRHFS | Shaft Size N/A 320.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BRHHTPS | Shaft Size N/A 320.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BRHKPS | Shaft Size N/A 320.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BRHRSS | Shaft Size N/A 320.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BXH | Shaft Size N/A 320.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BXHATL | Shaft Size N/A 320.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BXHFS | Shaft Size N/A 320.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BXHHTPS | Shaft Size N/A 320.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BXHKPS | Shaft Size N/A 320.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| LSM320BXHRSS | Shaft Size N/A 320.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 590 rpm |
CAD
N/A
|
| MSM320BRH | Shaft Size N/A 320.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
| MSM320BRHATL | Shaft Size N/A 320.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
| MSM320BRHFS | Shaft Size N/A 320.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
| MSM320BRHHTPS | Shaft Size N/A 320.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|