CAD (0)
  • Cart is empty
3551 - 3575 of 4159 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A 25988 lbf115600 N N/A 460 rpm N/A
N/A 16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A
N/A 16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A
N/A 16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A
N/A 16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A
N/A 16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A
N/A 16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A
N/A 16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
N/A 16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
N/A 16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
N/A 16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
N/A 16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
N/A 16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
N/A 16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
N/A 16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
N/A 16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
N/A 16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
N/A 16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
N/A 16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
3551 - 3575 of 4159 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »