CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1800BXHRSS | Shaft Size N/A 18 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 266399 lbf1185000 N | Cor - Static Load Rating N/A 555053 lbf2469000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 410 rpm |
CAD
N/A
|
| MSE1800BRH | Shaft Size N/A 18 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BRHATL | Shaft Size N/A 18 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BRHFS | Shaft Size N/A 18 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BRHHTPS | Shaft Size N/A 18 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BRHKPS | Shaft Size N/A 18 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BRHRSS | Shaft Size N/A 18 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BXH | Shaft Size N/A 18 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BXHATL | Shaft Size N/A 18 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BXHFS | Shaft Size N/A 18 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BXHHTPS | Shaft Size N/A 18 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BXHKPS | Shaft Size N/A 18 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSE1800BXHRSS | Shaft Size N/A 18 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| HSM460BRH | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXH | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|