CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE2200BXHHTPS | Shaft Size N/A 22 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSE2200BXHKPS | Shaft Size N/A 22 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSE2200BXHRSS | Shaft Size N/A 22 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| LSE2200BRH | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BRHATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BRHFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BRHHTPS | Shaft Size N/A 22 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BRHKPS | Shaft Size N/A 22 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BRHRSS | Shaft Size N/A 22 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A 32013 lbf142400 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BXH | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BXHATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BXHFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BXHHTPS | Shaft Size N/A 22 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BXHKPS | Shaft Size N/A 22 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| LSE2200BXHRSS | Shaft Size N/A 22 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 330919 lbf1472000 N | Cor - Static Load Rating N/A 784583 lbf3490000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
| MSE2200BRH | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BRHATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BRHFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BRHHTPS | Shaft Size N/A 22 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BRHKPS | Shaft Size N/A 22 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BRHRSS | Shaft Size N/A 22 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BXH | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BXHATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BXHFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| MSE2200BXHHTPS | Shaft Size N/A 22 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|