CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM580BXHRSS | Shaft Size N/A 580 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| HSE2300BRH | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BRHATL | Shaft Size N/A 23 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BRHFS | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BRHHTPS | Shaft Size N/A 23 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BRHKPS | Shaft Size N/A 23 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BRHRSS | Shaft Size N/A 23 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXH | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXHATL | Shaft Size N/A 23 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXHFS | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXHHTPS | Shaft Size N/A 23 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXHKPS | Shaft Size N/A 23 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXHRSS | Shaft Size N/A 23 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| LSE2300BRH | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BRHATL | Shaft Size N/A 23 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BRHFS | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BRHHTPS | Shaft Size N/A 23 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BRHKPS | Shaft Size N/A 23 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BRHRSS | Shaft Size N/A 23 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BXH | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BXHATL | Shaft Size N/A 23 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BXHFS | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BXHHTPS | Shaft Size N/A 23 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BXHKPS | Shaft Size N/A 23 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| LSE2300BXHRSS | Shaft Size N/A 23 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|