CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE215BXHATL | Shaft Size N/A 2.9375 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE215BXHFS | Shaft Size N/A 2.9375 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE215BXHHTPS | Shaft Size N/A 2.9375 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE215BXHKPS | Shaft Size N/A 2.9375 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSE215BXHRSS | Shaft Size N/A 2.9375 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| LSM75BRH | Shaft Size N/A 75.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A 1708.53 lbf7600 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BRHATL | Shaft Size N/A 75.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A 1708.53 lbf7600 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BRHFS | Shaft Size N/A 75.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A 1708.53 lbf7600 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BRHHTPS | Shaft Size N/A 75.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A 1708.53 lbf7600 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BRHKPS | Shaft Size N/A 75.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A 1708.53 lbf7600 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BRHRSS | Shaft Size N/A 75.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A 1708.53 lbf7600 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BXH | Shaft Size N/A 75.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BXHATL | Shaft Size N/A 75.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BXHFS | Shaft Size N/A 75.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BXHHTPS | Shaft Size N/A 75.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BXHKPS | Shaft Size N/A 75.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| LSM75BXHRSS | Shaft Size N/A 75.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31024 lbf138000 N | Cor - Static Load Rating N/A 36194 lbf161000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
| MSM75BRH | Shaft Size N/A 75.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSM75BRHATL | Shaft Size N/A 75.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSM75BRHFS | Shaft Size N/A 75.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSM75BRHHTPS | Shaft Size N/A 75.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSM75BRHKPS | Shaft Size N/A 75.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSM75BRHRSS | Shaft Size N/A 75.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSM75BXH | Shaft Size N/A 75.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
| MSM75BXHATL | Shaft Size N/A 75.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|