CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE404BRHFS | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BRHHTPS | Shaft Size N/A 4.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BRHKPS | Shaft Size N/A 4.25 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BRHRSS | Shaft Size N/A 4.25 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BXH | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BXHATL | Shaft Size N/A 4.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BXHFS | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BXHHTPS | Shaft Size N/A 4.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BXHKPS | Shaft Size N/A 4.25 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| HSE404BXHRSS | Shaft Size N/A 4.25 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
| LSE404BRH | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BRHATL | Shaft Size N/A 4.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BRHFS | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BRHHTPS | Shaft Size N/A 4.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BRHKPS | Shaft Size N/A 4.25 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BRHRSS | Shaft Size N/A 4.25 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BXH | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BXHATL | Shaft Size N/A 4.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BXHFS | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BXHHTPS | Shaft Size N/A 4.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BXHKPS | Shaft Size N/A 4.25 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| LSE404BXHRSS | Shaft Size N/A 4.25 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
| MSE404BRH | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE404BRHATL | Shaft Size N/A 4.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE404BRHFS | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|